商品概要

画像をクリックすると大きくなります

Relay terminal (Flat type), Relay output, 16 points, NPN (+ common)

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 34,000

詳細情報

Ratings / Performance

情報更新:2025/09/10

Ratings

Output methodRelay output
Contact formSPST-NO x 16
Mounted relay/SSRG6D
I/O points16 point
CoilCoil ratings24 VDC
Rated current24 VDC: 10.5 mA
Coil resistance2880 Ω 2880 Ω
Must operating voltage70 % max.
Reset voltage10 % min.
Maximum voltage130 % max.
Power consumptionApprox. 200 mWper 1 relay
ContactContact rated load250 VAC 3 A (Resistive load)
30 VDC 3 A (Resistive load)
Max. contact voltage250 VAC
30 VDC
Max. contact current3 A (Resistive load)

Performance

Contact resistance100 mΩ max. (at 5 VDC 1 A)
Operating time10 ms max.Ambient temperature condition: +23 ℃
Reset time10 ms max.Ambient temperature condition: +23 ℃
Insulation resistance100 MΩ min. (at 500 VDC)
Maximum operating frequencyMechanical: 18,000 operations/h
Electrical: 1,800 operations/h
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz 0.375 mm single amplitude (0.75 mm double amplitude)
Shock resistanceDestruction: 300 m/s2
Malfunction: 100 m/s2
EnduranceMechanical: 20 million operations min.
Electrical: 100,000 operations min.
Failure rate10 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute)
IndicatorsOperating indication LED: Orange, Power supply indicator: green
Coil surge killerDiode (600 V 1 A)
Ambient temperature (Operating)0 to 55 ℃
Ambient temperature (Storage)-20 to 65 ℃
Ambient humidity (Operating)35 to 85 %
WeightApprox. 200 g
Mounting methodDIN track mounting or screw mounting
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
No No No N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No