商品概要

画像をクリックすると大きくなります

Terminal relay, 4 poles (Four SPDT), DIN track mounting or screw mounting, Phillips screw terminals, 12 VDC

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 6,050

詳細情報

Ratings / Performance

情報更新:2025/09/10

Ratings

Output methodRelay output
Contact formSPDT x 4
Mounted relay/SSRG6B
I/O points4 point
CoilCoil ratings12 VDC
Rated current12 VDC: 27.0 mA
Coil resistance480 Ω 480 Ω
Must operating voltage80 % max.
Reset voltage10 % min.
Maximum voltage110 % max.
Power consumptionApprox. 300 mWper 1 relay
ContactContact rated load250 VAC 5 A (Resistive load)/1.5 A (Inductive load (cosφ=0.4))
30 VDC 5 A (Resistive load)/1.5 A (Inductive load (L/R=7 ms))
Max. contact voltage250 VAC
125 VDC
Max. contact current5 A (Resistive load)
1.5 A (Inductive load (cosφ=0.4))
Max. switching capacity1250 VA (Resistive load)
375 VA (Inductive load (cosφ=0.4))
150 W (Resistive load)
45 W (Inductive load (L/R=7 ms))

Performance

Contact resistance100 mΩ max. (at 5 VDC 1 A)
Operating time10 ms max.Ambient temperature condition: +23 ℃
Reset time15 ms max.Ambient temperature condition: +23 ℃
Insulation resistance1000 MΩ min. (at 500 VDC)
Maximum operating frequencyMechanical: 18,000 operations/h
Electrical: 1,800 operations/h
Dielectric strengthBetween contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min
Between coil and contacts: 2000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz 0.75 mm single amplitude (1.5-mm double amplitude)
Malfunction: 10 to 55 to 10 Hz 0.75 mm single amplitude (1.5-mm double amplitude)
Shock resistanceDestruction: 500 m/s2
Malfunction: 100 m/s2
EnduranceMechanical: 50 million operations min.
Electrical: 100,000 operations min.
Failure rate10 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute)
IndicatorsOperating indication LED
Coil surge killerDiode
Ambient temperature (Operating)-25 to 55 ℃
Ambient temperature (Storage)-25 to 55 ℃
Ambient humidity (Operating)45 to 85 %
WeightApprox. 95 g
Mounting methodDIN track mounting or screw mounting

Dimensions

情報更新:2025/09/10

Dimensions drawing

Mounting hole dimensions

情報更新:2025/09/10
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
No No No N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No