商品概要
画像をクリックすると大きくなります
Terminal Relay, 4 poles (4PST-NO), Standard type, DIN track mounting or screw mounting, Phillips screw terminals, 24 VDC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 4,350 |
詳細情報
Ratings / Performance
情報更新:2025/09/10
Ratings
| Output method | Relay output | |
|---|---|---|
| Contact form | SPST-NO x 4 | |
| Mounted relay/SSR | G6B | |
| I/O points | 4 point | |
| Coil | Coil ratings | 24 VDC |
| Rated current | 24 VDC: 10.7 mA | |
| Coil resistance | 2880 Ω 2880 Ω | |
| Must operating voltage | 80 % max. | |
| Reset voltage | 10 % min. | |
| Maximum voltage | 130 % max. | |
| Power consumption | Approx. 200 mWper 1 relay | |
| Contact | Contact rated load | 250 VAC 5 A (Resistive load)/2 A (Inductive load (cosφ=0.4)) 30 VDC 5 A (Resistive load)/2 A (Inductive load (L/R=7 ms)) |
| Max. contact voltage | 380 VAC 125 VDC | |
| Max. contact current | 5 A (Resistive load) 2 A (Inductive load (cosφ=0.4)) | |
| Max. switching capacity | 1250 VA (Resistive load) 500 VA (Inductive load (cosφ=0.4)) 150 W (Resistive load) 60 W (Inductive load (L/R=7 ms)) | |
Performance
| Contact resistance | 100 mΩ max. (at 5 VDC 1 A) |
|---|---|
| Operating time | 10 ms max.Ambient temperature condition: +23 ℃ |
| Reset time | 15 ms max.Ambient temperature condition: +23 ℃ |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Maximum operating frequency | Mechanical: 18,000 operations/h Electrical: 1,800 operations/h |
| Dielectric strength | Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between coil of different polarity: 250 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 to 10 Hz 0.75 mm single amplitude (1.5-mm double amplitude) Malfunction: 10 to 55 to 10 Hz 0.75 mm single amplitude (1.5-mm double amplitude) |
| Shock resistance | Destruction: 1000 m/s2 Malfunction: 100 m/s2 |
| Endurance | Mechanical: 50 million operations min. Electrical: 100,000 operations min. |
| Failure rate | 10 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Indicators | Operating indication LED |
| Coil surge killer | Diode |
| Ambient temperature (Operating) | -25 to 55 ℃ |
| Ambient temperature (Storage) | -25 to 55 ℃ |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 75 g |
| Mounting method | DIN track mounting or screw mounting |