商品概要
画像をクリックすると大きくなります
Multi-channel Power Controller, 4 channels, Optimum cycle control, With heater burnout detection, Load power supply voltage: 100 to 240 VAC, RS-485, CompoWay/F, Approved by UL/CSA, RS-485, CompoWay/F, Approved by UL/CSA
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | ¥ 42,500 |
詳細情報
Ratings/Performance
情報更新:2025/09/30
| Control method | Optimum cycle control Soft-start optimum cycle control Three-phase optimum cycle control | |
|---|---|---|
| Rated voltage | 100 to 240 VAC | |
| Operating voltage range | 85 to 264 VAC | |
| Frequency | 50/60 Hz | |
| Power consumption | 5.9 W max. | |
| Heater burnout alarm | Detection method | CT input |
| Alarm output | Points | 1 point |
| Maximum operating voltage | 30 VDC | |
| Maximum load current | 50 mA max. | |
| Maximum residual voltage | 1.5 V max. | |
| Maximum leakage current | 0.4 mA max. | |
| Serial communications | RS-485 | |
| Ambient temperature (Operating) | -10 to 55 ℃ | |
| Ambient temperature (Storage) | -25 to 65 ℃ | |
| Ambient operating humidity | 25 to 85 % | |
| Dimensions | Width | 45 mm |
| Height | 94 mm | |
| Depth | 111 mm | |
| Weight | Approx. 200 g | |
| Control terminal block | Screw terminal | |
| Sold separate | Current Transformer (CT) E54-CT1/E54-CT3/G3ZA-CT150L DIN Track PFP-50N/PFP-100N End Plate PFP-M | |