商品概要
画像をクリックすると大きくなります
Terminal SSR, SPST-NO x 4, Applied output load: 3 to 26 VDC 1 A, with Heat Sinks, 12 VDC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 6,400 |
詳細情報
Ratings / Performance
情報更新:2025/09/10
Ratings
| Output method | SSR output | |
|---|---|---|
| Contact form | SPST-NO x 4 | |
| Mounted relay/SSR | G3SD | |
| I/O points | 4 point | |
| Coil | Coil ratings | 12 VDC |
| Rated current | 12.5 mA±20% | |
| Must operating voltage | 9.6 V max.DC | |
| Reset voltage | 1 V min.DC | |
| Contact | Contact rated load | 3 to 26 VDC 0.01 to 1 A |
Performance
| Operating time | 1 ms max. |
|---|---|
| Reset time | 1 ms max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 to 10 Hz 0.75 mm single amplitude (1.5-mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Indicators | Operating indication LED |
| Ambient temperature (Operating) | -30 to 80 ℃ |
| Ambient temperature (Storage) | -30 to 100 ℃ |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 95 g |
| Mounting method | DIN track mounting or screw mounting |
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
| UL認証 | CSA認証 | CEマーキング適合 | CCC認証 | 電波法 |
|---|---|---|---|---|
| No | No | No | N/A | N/A |