商品概要

画像をクリックすると大きくなります

Power MOS FET Relay, Photovoltaic coupler, Applied output load: 1 A at 5 to 240 VAC/1 A at 5 to 100 VDC, Plug-in terminal, Operating indicator, Rated input voltage: 5 VDC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 1,930

詳細情報

Ratings / Performance

情報更新:2024/07/25

Ratings

Product classificationRelay compatible
Isolation methodPhoto volt coupler
Zero cross functionNone
Operating indicatorEquipped
Terminal structurePlug-in terminal
MountingSocket
InputRated voltage5 VDC
Operating voltage range4 to 6 VDC
Input impedance400 Ω±20%
Operate voltage4 V max.DC
Release voltage1 V min.DC
OutputRated load voltage5 to 100 VDC
5 to 240 VAC
Load voltage range3 to 125 VDC
3 to 264 VAC
Load current100 µA to 1 A
Inrush current resistivity10 A (10 ms)

Performance

Operate time6 ms max.
Release time10 ms max.
Leakage current10 µA max. (at 125 VDC)
100 µA max. (at 200 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween input and output: 2500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance1000 m/s2
Ambient temperature (Operating)-30 to 85 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 20 g
Connecting socketP2RFZ-05/ P2RFZ-05-E/ P2R-05P/ P2R-05A/ P2R-057P/ P2RF-05-PU

Outline drawing

情報更新:2024/07/25

Connection diagra

情報更新:2024/07/25

Terminal arrangement and internal connection

Characteristic chart

情報更新:2024/07/25

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
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
No No No N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No