商品概要
画像をクリックすると大きくなります
Power MOS FET Relay, Photovoltaic coupler, Applied output load: 1 A at 5 to 240 VAC/1 A at 5 to 100 VDC, Plug-in terminal, Operating indicator, Rated input voltage: 24 VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 1,930 |
詳細情報
- Ratings / Performance
- Outline drawing
- Connection diagra
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2024/07/25
Ratings
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Photo volt coupler | |
| Zero cross function | None | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Input | Rated voltage | 24 VDC |
| Operating voltage range | 19.2 to 28.8 VDC | |
| Input impedance | 2.2 kΩ±20% | |
| Operate voltage | 19.2 V max.DC | |
| Release voltage | 1 V min.DC | |
| Output | Rated load voltage | 5 to 100 VDC 5 to 240 VAC |
| Load voltage range | 3 to 125 VDC 3 to 264 VAC | |
| Load current | 100 µA to 1 A | |
| Inrush current resistivity | 10 A (10 ms) | |
Performance
| Operate time | 6 ms max. |
|---|---|
| Release time | 10 ms max. |
| Leakage current | 10 µA max. (at 125 VDC) 100 µA max. (at 200 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between input and output: 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 85 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 20 g |
| Connecting socket | P2RFZ-05/ P2RFZ-05-E/ P2R-05P/ P2R-05A/ P2R-057P/ P2RF-05-PU |
Outline drawing
情報更新:2024/07/25

Connection diagra
情報更新:2024/07/25
Terminal arrangement and internal connection

Characteristic chart
情報更新:2024/07/25
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
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
| UL認証 | CSA認証 | CEマーキング適合 | CCC認証 | 電波法 |
|---|---|---|---|---|
| No | No | No | N/A | N/A |