商品概要

画像をクリックすると大きくなります

I/O Solid State Relay, Output modules, Photocoupler, Rated input voltage 5 to 24 VDC, Applicable load 1.5 A at 48 to 200 VDC, with operation indicator, Certified by UL, CSA, and EN (TÜV certification)

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

定格/性能

情報更新:2025/10/20

Product name I/O Solid State Relay
Classification Relay compatible
Isolation method Photo coupler
Zero cross function None
Operating indicator Yes
Terminal structure Plug-in terminal
Mounting method Socket
Operating rated voltage 5 to 24 VDC
Operating voltage range 4 to 32 VDC
Input current 8 mA max.
Must operating voltage 4 VDC max.
Reset voltage 1 VDC min.
Rated load voltage 40 to 200 VDC
Load current 0.01 to 1.5 A
Withstand surge on current 8 A (10 ms)
Operating time 1 ms max.
Reset time 2 ms max.
Output ON voltage drop 2.5 V max.
Leakage current 1.5 mA max.
Insulation resistance 100 MΩ min.(Between input and output)
Dielectric strength 4000 VAC 1 min(Between input and output)
Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance 1000 m/s2
Ambient temperature (Operating) -30 to 80 ℃ (with no freezing or condensation)
10 to 80 ℃ (with no freezing or condensation)(at minimum load current)
Ambient temperature (Storage) -30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating) 45 to 85%
Weight Approx. 18 g
Connecting socket P2R-05A;P2R-05P;P2R-057P;P2RF-05;P2RF05-E;PYF-05-PU
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No