商品概要
画像をクリックすると大きくなります
I/O Solid State Relay, Output modules, Phototriac, Rated input voltage 5 to 24 VDC, Applicable load 2 A at 100 to 240 VAC, with operation indicator, Without Zero cross function, Certified by UL, CSA, and EN (TÜV certification)
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
定格/性能
情報更新:2025/10/20
| Product name | I/O Solid State Relay |
|---|---|
| Classification | Relay compatible |
| Isolation method | Photo triac coupler |
| Zero cross function | None |
| Operating indicator | Yes |
| Terminal structure | Plug-in terminal |
| Mounting method | Socket |
| Operating rated voltage | 5 to 24 VDC |
| Operating voltage range | 4 to 32 VDC |
| Input current | 15 mA max. (Ambient temperature: 25 ℃) |
| Must operating voltage | 4 VDC max. |
| Reset voltage | 1 VDC min. |
| Rated load voltage | 75 to 264 VAC |
| Load current | 0.05 to 2 A |
| Withstand surge on current | 30 A (60 Hz 1 cycle) |
| Operating time | 1 ms max. |
| Reset time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.6 V max. |
| Leakage current | 1.5 mA max. |
| Insulation resistance | 100 MΩ min.(Between input and output) |
| Dielectric strength | 4000 VAC 1 min(Between input and output) |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) 10 to 80 ℃ (with no freezing or condensation)(at minimum load current) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85% |
| Weight | Approx. 18 g |
| Connecting socket | P2R-05A;P2R-05P;P2R-057P;P2RF-05;P2RF05-E;PYF-05-PU |