商品概要
画像をクリックすると大きくなります
I/O Solid State Relay, Input modules, Photocoupler, Rated input voltage 100 to 240 VAC, Load current 0.1 to 100 mA, with operation indicator, Certified by UL, CSA, and EN (TÜV certification)
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | オープン価格 |
詳細情報
定格/性能
情報更新:2025/10/20
| Product name | I/O Solid State Relay |
|---|---|
| Classification | Relay compatible |
| Isolation method | Photo coupler |
| Zero cross function | None |
| Operating indicator | Yes |
| Terminal structure | Plug-in terminal |
| Mounting method | Socket |
| Operating rated voltage | 100 to 240 VAC |
| Operating voltage range | 60 to 264 VAC |
| Input current | 15 mA max. |
| Must operating voltage | 60 VAC max. |
| Reset voltage | 20 VAC min. |
| Rated load voltage | 4 to 32 VDC |
| Load current | 0.1 to 100 mA |
| Operating time | 20 ms max. |
| Reset time | 20 ms max. |
| Output ON voltage drop | 1.6 V max. |
| Leakage current | 5 µA max. |
| Insulation resistance | 100 MΩ min.(Between input and output) |
| Dielectric strength | 4000 VAC 1 min(Between input and output) |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85% |
| Weight | Approx. 18 g |
| Connecting socket | P2R-05A;P2R-05P;P2R-057P;P2RF-05;P2RF05-E;PYF-05-PU |