商品概要

画像をクリックすると大きくなります

Single-phase Power Controller, Standard Type, Applied output load: 45 A at 100 to 240 VAC, Terminal block with small slotted screws

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 59,000

詳細情報

Ratings/Performance

情報更新:2025/09/30

Control methodAnalog input: Phase control or optimum cycle control
Voltage ON/OFF input: ON/OFF
Maximum load capacityPhase control: Linear (resistive) load, transformer primary-side control (flux density: 1.25 T max.)
Optimum cycle control: Linear (resistive) load (Transformer primaryside control is not supported.)
Output modeAnalog inputPhase control: Proportional to phase angle, proportional to square voltage, proportional to voltage
Optimum cycle control: Optimum cycle control (Output is switched to 100% or 0% each half cycle.)
Voltage ON/OFF inputON/OFF control: Proportional to voltage control
Rated voltage100 to 240 VAC
Operating voltage range-15 to +10%
Frequency50/60 Hz
Frequency range±3 Hz
Load current range1 to 45 A
Power consumption5 VA max. (Control power 4-5)
Withstand surge on current440 A (60 Hz, 1 cycle)
I2t1600 A2s (1 cycle)
Output voltage adjustable range0 to 98%
Input signal for controlAnalog input4 to 20 mA DC (input impedance: 100 Ω)
1 to 5 VDC (input impedance: 30.1 kΩ)
Voltage ON/OFF Input5 VDC (input impedance: 30.1 kΩ)
External main settingSpecified Variable Resistor: G32X-V2K (2 kΩ, 2 W)
External duty settingSpecified Variable Resistor: G32X-V2K (2 kΩ, 2 W)
Output value setting rangeMain setting0.0 to 100%
Base-up value0.0 to 100% (Default: 0.0%)
Upper/lower limitsOutput upper limit: 0.0 to 100% (Default: 100%)
Output lower limit: 0.0 to 100% (Default: 0.0%)
Duty settingDuty setting = Internal duty setting x External duty setting
Internal duty setting range (set using front-panel keys or communications): 0 to 100% (Default: 100%)
External duty setting range (set using external variable resistor): 0 to 100% (Default: 100%)
Soft-start up time and soft-start down time0.0 to 99.9 s (Default: 0.5 s) Either phase control or optimum cycle control can be used
Event inputPoints2 point
Contact input conditionsON: 1 kΩ max., OFF: 100 kΩ min.
Non-contact input conditionsON residual voltage: 1.0 V max., OFF leakage current: 0.1 mA max.
Current flowApprox. 1.1 mA (per input)
Output voltage5 VDC
Alarm outputPoints2 alarm outputs (Open-collector outputs (Individual common))
Maximum operating voltage30 VDC
Maximum load current50 mA max.
Maximum residual voltage1.5 V max.
Maximum leakage current0.4 mA max.
SSR failure detectionAn error is detected within 3 seconds after an SSR failure.
Phase angle range for SSR short-circuit failure detection: 0 to 72%
Phase angle range for SSR open failure detection: 28 to 100%
Power supply frequency error47 Hz max., 63 Hz min.
Output ON voltage drop1.6 Vrms (at 100 % output on)
Leakage current10 mA max. (100/110 VAC)
20 mA max. (200/220 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween charged parts and noncharged parts: 2500 VAC at 50/60 Hz 1 min
Ambient temperature (Operating)-15 to 55 ℃
Ambient temperature (Storage)-25 to 65 ℃
Ambient operating humidity5 to 95 %
Vibration resistance10 to 55 to 10 Hz, 100 m/s2
Shock resistance300 mm/s2
DimensionsWidth70 mm
Height188 mm
Depth155 mm
WeightApprox. 1900 g
Control terminal blockTerminal Block with Small Slotted Screws
Sold separateExternal Variable Resistor G32X-V2K
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No