商品概要

画像をクリックすると大きくなります

Solid State Relays with Built-in Current Transformer, Applicable load: 35 A at 100 to 240 VAC, 1 alarm output, With zero cross function, Screw terminal

在庫/販売状況

2026/03/17 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 22,000

詳細情報

Ratings / Performance

情報更新:2025/11/10

Ratings

Product classificationFor single-phase heater
Number of phasesSingle-phase
Isolation methodPhototriac
Zero cross functionEquipped
Operating indicatorEquipped
Heater burnout detectionYes
Conditions for SSR failure detectionYes
Terminal structureScrew terminal
MountingDIN track mounting, Screw mounting
Power supplyRated power supply voltageDetection power supply: 24 VDC
Operating voltage rangeDetection power supply: 20.4 to 26.4 VDC
Current consumptionDetection power supply: 50 mA max.DC (at 24 VDC)
InputInput methodVoltage input
Rated voltage12 to 24 VDC
Operating voltage range9.6 to 26.4 VDC
Input current5 mA max. (at 12 VDC)
10 mA max. (at 24 VDC)
Operate voltage9.6 V max.DC
Release voltage1 V min.DC
OutputRated load voltage100 to 240 VAC (50/60 Hz)
Load voltage range75 to 264 VAC 50/60 Hz
Minimum load current2 A
Load current35 A max. (at 40 ℃)
Inrush current resistivity430 AAC (60 Hz 1 cycle)
Permissible I2**t1030 A2s

Performance

Operate time1/2 cycle of load power source + 1 ms max.
Release time1/2 cycle of load power source + 1 ms max.
Output ON voltage dropMain circuit: 1.6 V max. (RMS)
Alarm output: 1.5 V max.
Leakage currentMain circuit: 10 mA max. (at 200 VAC)
Alarm output: 1 µA max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.35 mm single amplitude (0.7 mm double amplitude)
Shock resistance294 m/s2
Ambient temperature (Operating)-20 to 60 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 630 g

Outline drawing

情報更新:2025/11/10

Mounting holes

Connection diagra

情報更新:2025/11/10

Terminal arrangement and internal connection

Characteristic chart

情報更新:2025/11/10

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

RoHS/REACH対応状況

情報更新:2026/3/04
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No