商品概要
画像をクリックすると大きくなります
Solid State Relays with Built-in Current Transformer, Applicable load: 25 A at 100 to 240 VAC, 2 alarm output, With zero cross function, Screwless clamp terminals (detachable)
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 24,500 |
詳細情報
- Ratings / Performance
- Outline drawing
- Connection diagra
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/11/10
Ratings
| Product classification | For single-phase heater | |
|---|---|---|
| Number of phases | Single-phase | |
| Isolation method | Phototriac | |
| Zero cross function | Equipped | |
| Operating indicator | Equipped | |
| Heater burnout detection | Yes | |
| Conditions for SSR failure detection | Yes | |
| Terminal structure | Screwless clamp terminals (detachable) | |
| Mounting | DIN track mounting, Screw mounting | |
| Power supply | Rated power supply voltage | Detection power supply: 24 VDC |
| Operating voltage range | Detection power supply: 20.4 to 26.4 VDC | |
| Current consumption | Detection power supply: 50 mA max.DC (at 24 VDC) | |
| Input | Input method | Voltage input |
| Rated voltage | 12 to 24 VDC | |
| Operating voltage range | 9.6 to 26.4 VDC | |
| Input current | 5 mA max. (at 12 VDC) 10 mA max. (at 24 VDC) | |
| Operate voltage | 9.6 V max.DC | |
| Release voltage | 1 V min.DC | |
| Output | Rated load voltage | 100 to 240 VAC (50/60 Hz) |
| Load voltage range | 75 to 264 VAC 50/60 Hz | |
| Minimum load current | 2 A | |
| Load current | 25 A max. (at 40 ℃) | |
| Inrush current resistivity | 220 AAC (60 Hz 1 cycle) | |
| Permissible I2**t | 1030 A2s | |
Performance
| Operate time | 1/2 cycle of load power source + 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | Main circuit: 1.6 V max. (RMS) Alarm output: 1.5 V max. |
| Leakage current | Main circuit: 10 mA max. (at 200 VAC) Alarm output: 1 µA max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.35 mm single amplitude (0.7 mm double amplitude) |
| Shock resistance | 294 m/s2 |
| Ambient temperature (Operating) | -20 to 60 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 400 g |
Outline drawing
情報更新:2025/11/10
Mounting holes

Connection diagra
情報更新:2025/11/10
Terminal arrangement and internal connection

Characteristic chart
情報更新:2025/11/10
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)