商品概要

画像をクリックすると大きくなります

Solid State Contactors for Heaters, Three-phase, Applicable load 45 A at 200 to 480 VAC, With zero cross function, Number of elements: 2, With Externally Attached Heat Sinks

在庫/販売状況

2026/02/04 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 21,500

詳細情報

Ratings / Performance

情報更新:2025/11/10

Ratings

Product classificationFor 3-phase Heater
Number of phasesThree-phase
Number of elements2
Isolation methodPhototriac
Zero cross functionEquipped
Operating indicatorEquipped (Yellow)
Terminal structureScrew terminal
MountingModels with Externally Attached Heat Sinks, Screw mounting
InputRated voltage12 to 24 VDC
Operating voltage range9.6 to 30 VDC
Input current10 mA max. (at 24 VDC)
Operate voltage9.6 V max.DC
Release voltage1 V min.DC
OutputRated load voltage200 to 480 VAC
Load voltage range180 to 528 VAC
Minimum load current0.5 A
Load current45 A (at 40 ℃)
Inrush current resistivity440 A (60 Hz 1 cycle)
Permissible I2**t1260 A2s

Performance

Operate time1/2 cycle of load power source + 1 ms max.
Release time1/2 cycle of load power source + 1 ms max.
Output ON voltage drop1.8 V max. (RMS)
Leakage current20 mA max. (at 480 VAC (The leakage current of phase S will be approximately √3 times larger))
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude)
Shock resistance294 m/s2
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 300 g

Outline drawing

情報更新:2025/11/10

Mounting holes

Connection diagra

情報更新:2025/11/10

Terminal arrangement and internal connection

Characteristic chart

情報更新:2025/11/10

Input Voltage vs. Input Impedance and Input Voltage vs. Input Current

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

RoHS/REACH対応状況

情報更新:2026/2/04
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No