商品概要

画像をクリックすると大きくなります

Solid State Contactors for Heaters, Three-phase, Applicable load 35 A at 100 to 240 VAC, With zero cross function, Number of elements: 3, Screw mounting

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 25,500

詳細情報

Ratings / Performance

情報更新:2025/11/10

Ratings

Product classificationFor 3-phase Heater
Number of phasesThree-phase
Number of elements3
Isolation methodPhototriac
Zero cross functionEquipped
Operating indicatorEquipped (Yellow)
Terminal structureScrew terminal
MountingScrew mounting
InputRated voltage12 to 24 VDC
Operating voltage range9.6 to 30 VDC
Input current10 mA max. (at 24 VDC)
Operate voltage9.6 V max.DC
Release voltage1 V min.DC
OutputRated load voltage100 to 240 VAC
Load voltage range75 to 264 VAC
Minimum load current0.5 A
Load current35 A (at 40 ℃)
Inrush current resistivity440 A (60 Hz 1 cycle)
Permissible I2**t1260 A2s
Applicable loadLoad carrying capacity12.1 kW (at 200 VAC)

Performance

Operate time1/2 cycle of load power source + 1 ms max.
Release time1/2 cycle of load power source + 1 ms max.
Output ON voltage drop1.6 V max. (RMS)
Leakage current10 mA max. (at 200 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude)
Shock resistance294 m/s2 (When mounted to a DIN track in reverse: 98 m/s2)
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 1650 g

Outline drawing

情報更新:2025/11/10

Mounting holes

Connection diagra

情報更新:2025/11/10

Terminal arrangement and internal connection

Characteristic chart

情報更新:2025/11/10

Input Voltage vs. Input Impedance and Input Voltage vs. Input Current

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No