商品概要
画像をクリックすると大きくなります
Solid State Relay, Phototriac, Applied output load: 90 A at 24 to 240 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 9,300 |
詳細情報
- Ratings / Performance
- Outline drawing
- Connection diagra
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2025/11/10
Ratings
| Product classification | For single-phase heater | |
|---|---|---|
| Number of phases | Single-phase | |
| Isolation method | Phototriac | |
| Zero cross function | Equipped | |
| Operating indicator | Equipped | |
| Terminal structure | Screw terminal | |
| Mounting | Screw mounting | |
| Input | Rated voltage | 5 to 24 VDC |
| Operating voltage range | 4 to 32 VDC | |
| Input current | 7 mA max.{V} (Constant current input circuit system) | |
| Operate voltage | 4 V max.DC | |
| Release voltage | 1 V min.DC | |
| Output | Rated load voltage | 24 to 240 VAC |
| Load voltage range | 19 to 264 VAC | |
| Load current | With heat sink (at 40 ℃): 1 to 90 A Without heat sink (at 40 ℃): 1 to 7 A | |
| Inrush current resistivity | 1000 A (60 Hz, 1 cycle) | |
Performance
| Operate time | 1/2 cycle of load power source + 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS) |
| Leakage current | 5 mA max. (at 100 VAC) 10 mA max. (at 200 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 120 g |
| Other feature | Certified by UL, CSA, and EN (TUV) |
Outline drawing
情報更新:2025/11/10
Mounting holes
Connection diagra
情報更新:2025/11/10
Terminal arrangement and internal connection
Characteristic chart
情報更新:2025/11/10
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)