商品概要

画像をクリックすると大きくなります

Solid State Relay, Phototriac, Applied output load: 5 A at 24 to 240 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 2,600

詳細情報

Ratings / Performance

情報更新:2025/11/10

Ratings

Product classificationFor single-phase heater
Number of phasesSingle-phase
Isolation methodPhototriac
Zero cross functionEquipped
Operating indicatorEquipped
Terminal structureScrew terminal
MountingScrew mounting
InputRated voltage5 to 24 VDC
Operating voltage range4 to 32 VDC
Input current7 mA max.{V} (Constant current input circuit system)
Operate voltage4 V max.DC
Release voltage1 V min.DC
OutputRated load voltage24 to 240 VAC
Load voltage range19 to 264 VAC
Load currentWith heat sink (at 40 ℃): 0.1 to 5 A
Without heat sink (at 40 ℃): 0.1 to 3 A
Inrush current resistivity60 A (60 Hz, 1 cycle)

Performance

Operate time1/2 cycle of load power source + 1 ms max.
Release time1/2 cycle of load power source + 1 ms max.
Output ON voltage drop1.6 V max. (RMS)
Leakage current5 mA max. (at 100 VAC)
10 mA max. (at 200 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2,500 VAC, 50/60 Hz for 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance1000 m/s2
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 60 g
Other featureCertified by UL, CSA, and EN (TUV)

Outline drawing

情報更新:2025/11/10

Mounting holes

Connection diagra

情報更新:2025/11/10

Terminal arrangement and internal connection

Characteristic chart

情報更新:2025/11/10

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No