商品概要

画像をクリックすると大きくなります

Solid State Relay, Photocoupler, Applied output load: 3 A at 4 to 48 VDC, Rated input voltage: 4 to 24 VDC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 4,450

詳細情報

Ratings / Performance

情報更新:2024/07/25

Ratings

Product classificationRelay compatible
Isolation methodPhotocoupler
Operating indicatorNone
Terminal structurePlug-in terminal
MountingSocket
InputRated voltage4 to 24 VDC
Operating voltage range3 to 28 VDC
Input impedance1.5 kΩ+20% -10% Maximum operating range
Operate voltage3 V max.DC
Release voltage1 V min.DC
OutputRated load voltage4 to 48 VDC
Load voltage range3 to 52.8 VDC
Load current0.1 to 3 A (at 40 ℃)
Inrush current resistivity18 A (10 ms)

Performance

Operate time0.5 ms max.
Release time2 ms max.
Output ON voltage drop1.5 V max.
Leakage current5 mA max. (at 50 VDC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength1500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance1000 m/s2
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 50 g
Other featureCertified by UL, CSA, and EN (VDE)
Connecting socketPYF-08-PU/ PY08-02/ PYFZ-08/ PYFZ-08-E

Outline drawing

情報更新:2024/07/25

Connection diagra

情報更新:2024/07/25

Terminal arrangement and internal connection

Characteristic chart

情報更新:2024/07/25

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No