商品概要
画像をクリックすると大きくなります
Solid State Relay, Photocoupler, Applied output load: 2 A at 5 to 110 VDC, Rated input voltage: 200/220 VAC, with operating indicator
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 4,450 |
詳細情報
- Ratings / Performance
- Outline drawing
- Connection diagra
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2024/07/25
Ratings
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Photocoupler | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Input | Rated voltage | 200 VAC 220 VAC |
| Operating voltage range | 150 to 250 VAC | |
| Input impedance | 72 kΩ±20% | |
| Operate voltage | 150 V max.AC | |
| Release voltage | 40 V min.AC | |
| Output | Rated load voltage | 5 to 110 VDC |
| Load voltage range | 3 to 125 VDC | |
| Load current | 0.1 to 2 A (at 40 ℃) | |
| Inrush current resistivity | 10 A (10 ms) | |
Performance
| Operate time | 20 ms max. |
|---|---|
| Release time | 20 ms max. |
| Output ON voltage drop | 1.5 V max. |
| Leakage current | 0.1 mA max. (at 100 VDC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 1500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 50 g |
| Other feature | Certified by UL, CSA, and EN (VDE) |
| Connecting socket | PYF-08-PU/ PY08-02/ PYFZ-08/ PYFZ-08-E |
Outline drawing
情報更新:2024/07/25

Connection diagra
情報更新:2024/07/25
Terminal arrangement and internal connection

Characteristic chart
情報更新:2024/07/25
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)