商品概要

画像をクリックすると大きくなります

Power MOS FET Relay, Applied output load: 2 A at 24 VDC, PCB terminal, Input resistance Equipped, Rated input voltage: 50 VDC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

Ratings / Performance

情報更新:2025/09/04

Ratings

Isolation methodPhoto volt coupler
Zero cross functionNone
Operating indicatorNone
Terminal structurePCB terminal
MountingPCB mounting, Socket
InputRated voltage50 VDC
Rated current6.25 mA
OutputRated load voltage5 to 24 VDC
Load voltage range3 to 26.4 VDC
Load current100 µA to 2.0 A
Inrush current resistivity20 A (10 ms)

Performance

Operate time6 ms max. (The value is when flowing 6.25 mA to input.)
Release time10 ms max. (The value is when flowing 6.25mA to input.)
Leakage current10 µA max. (at 26.4 VDC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween input and output: 2500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance1000 m/s2
Ambient temperature (Operating)-30 to 85 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 2.4 g
Connecting socketP6D-04P

Outline drawing

情報更新:2025/09/04

Mounting holes

Connection diagra

情報更新:2025/09/04

Terminal arrangement and internal connection

Characteristic chart

情報更新:2025/09/04

Inrush current resistivity (Non-repetitive)
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
Yes Yes N/A N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No