商品概要

画像をクリックすると大きくなります

Solid State Relay, Vertical type, TRIAC, 100-240 VAC 2A for Resistive load, Input 24 VDC, UL/CSA certified

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) オープン価格

詳細情報

定格/性能

情報更新:2026/02/03

Product name Solid State Relay
Classification Relay compatible Solid State Relay
Type Vertical type
Isolation method Phototriac
Zero cross function None
Operating indicator None
Terminal structure PCB terminal
Mounting method PCB mounting
Operating rated voltage 24 VDC
Operating voltage range 19.2 to 28.8 VDC
Input impedance 2 kΩ±20%
Must operating voltage 19.2 VDC max.
Reset voltage 1 VDC min.
Rated load voltage 100 to 240 VAC
Load voltage range 75 to 264 VAC
Load current 0.1 to 2 A
Withstand surge on current 30 A (60 Hz 1 cycle)
Operating time 1 ms max.
Reset time 1/2 cycle of load power source + 1 ms max.
Output ON voltage drop 1.6 V max. (RMS)
Leakage current 2.5 mA max. (at 100 VAC)
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 2500 VAC 50/60 Hz 1 min
Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance 1000 m/s2
Ambient temperature (Operating) -30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage) -30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating) 45 to 85%
Weight Approx. 25 g
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
Yes Yes N/A N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No