商品概要
画像をクリックすると大きくなります
Solid State Relay, Vertical type, TRIAC, 100-240 VAC 2A for Resistive load, Input 12 VDC, UL/CSA certified
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | オープン価格 |
詳細情報
定格/性能
情報更新:2026/02/03
| Product name | Solid State Relay |
|---|---|
| Classification | Relay compatible Solid State Relay |
| Type | Vertical type |
| Isolation method | Phototriac |
| Zero cross function | None |
| Operating indicator | None |
| Terminal structure | PCB terminal |
| Mounting method | PCB mounting |
| Operating rated voltage | 12 VDC |
| Operating voltage range | 9.6 to 14.4 VDC |
| Input impedance | 900 Ω±20% |
| Must operating voltage | 9.6 VDC max. |
| Reset voltage | 1 VDC min. |
| Rated load voltage | 100 to 240 VAC |
| Load voltage range | 75 to 264 VAC |
| Load current | 0.1 to 2 A |
| Withstand surge on current | 30 A (60 Hz 1 cycle) |
| Operating time | 1 ms max. |
| Reset time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS) |
| Leakage current | 2.5 mA max. (at 100 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85% |
| Weight | Approx. 25 g |