商品概要
画像をクリックすると大きくなります
Cycle control unt, 100 to 240 VAC、With Isolation transformer, Certified by UL and CSA
在庫/販売状況
2026/03/17 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings/Performance
情報更新:2025/09/30
| Control method | Cycle control | |
|---|---|---|
| Rated voltage | 100 to 240 VAC | |
| Operating voltage range | 75 to 264 VAC | |
| Input signals | Current signal: 4 to 20 mA (input impedance: 352 Ω) Internal adjuster: 50 kΩ (1/4 W) External Variable Resistor: 50 kΩ (1/4 W) | |
| Output signal | 20 mA max. at 12 VDC ±15% | |
| Output cycle rate | 0 to 100% (Control cycle 0.2 s) | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between AC input to input/output terminals: 1,500 VAC 50/60 Hz 1 min | |
| Ambient temperature (Operating) | -30 to 80 ℃ | |
| Ambient temperature (Storage) | -30 to 100 ℃ | |
| Ambient operating humidity | 45 to 85 % | |
| Vibration resistance | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) (mounted on DIN track) | |
| Shock resistance | 300 mm/s2 | |
| Dimensions | Width | 23.7 mm |
| Height | 100 mm | |
| Depth | 100 mm | |
| Weight | Approx. 100 g | |
| Control terminal block | Screw terminal | |
| Sold separate | External Variable Resistor G32A-E-VR | |
RoHS/REACH対応状況
情報更新:2026/3/04