商品概要
画像をクリックすると大きくなります
Humidity Sensor, High-polymer resistive
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 43,000 |
詳細情報
Ratings / Performance
情報更新:2025/09/09
Ratings / Performance
| Humidity detection accuracy | 20 to 95 % | |
|---|---|---|
| Power supply voltage | Humidity Sensor section: 24 VDC | |
| Current consumption | Humidity Sensor section: 4 mA max. | |
| Accuracy | Humidity Sensor section: ±3% (25 ℃, 40 to 80%) | |
| Lead wire specifications | Length | 5 m |
| Ambient temperature (Operating) | 0 to 55 ℃ | |
| Ambient humidity (Operating) | 95 %RH max. | |
| Ambient temperature (Storage) | -20 to 60 ℃ | |
| Construction | Terminal type | Exposed-lead Models (Y-type crimp terminal for M3.5) |
| Weight | Approx. 37 g (excluding cable) | |
| Accessories/Sold separate | Accessories | Humidity Sensor Module |
| Sold separate | Humidity Sensor Module: ES2-M-N | |
Dimensions
情報更新:2025/09/09