商品概要
画像をクリックすると大きくなります
Infrared Thermosensor, Measurement temperature range: 0 to 400 ℃
在庫/販売状況
2026/03/13 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 45,000 |
詳細情報
Ratings / Performance
情報更新:2025/09/09
Ratings / Performance
| Temperature range | 0 to 400 ℃ | |
|---|---|---|
| Target size | φ80 mm (at distance of 500 mm) | |
| Power supply voltage | 12 to 24 VDC | |
| Current output | 4 to 20 mA DC, 250 Ω max. load | |
| Current consumption | 70 mA max. | |
| Accuracy | 0 to 200 ℃: ±2 ℃ 201 to 400 ℃: ±1% PV | |
| Reproducibility | ±1% of reading value | |
| Influence of EMS | Radiated electromag netic field immunity | Within ±10 ℃ |
| Immunity Conducted Disturbance | Within ±10 ℃ | |
| Ambient temperature (Operating) | 0 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 35 to 85 % | |
| Ambient temperature (Storage) | -20 to 70 ℃ (with no condensation) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm for 2 h each in X, Y, and Z directions | |
| Construction | Weight | Approx. 180 g |
Dimensions
情報更新:2025/09/09
Dimensions

RoHS/REACH対応状況
情報更新:2026/3/04