商品概要
画像をクリックすると大きくなります
Infrared Thermosensor, Measurement temperature range: 140 to 260 ℃
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 26,500 |
詳細情報
Ratings / Performance
情報更新:2025/09/09
Ratings / Performance
| Temperature range | 140 to 260 ℃ | |
|---|---|---|
| Target size | φ20 mm (at distance of 20 mm) | |
| Power supply voltage | 12/24 VDC | |
| Current consumption | 20 mA max. | |
| Accuracy | ±5 ℃: ±2% PV or ±2 ℃, whichever is larger ±10 ℃: ±4% PV or ±4 ℃, whichever is larger ±30 ℃: ±6% PV or ±6 ℃, whichever is larger ±40 ℃: ±8% PV or ±8 ℃, whichever is larger | |
| Reproducibility | ±1% PV or ±1 ℃, whichever is larger | |
| Temperature drift | ±0.4 ℃/℃ max. | |
| Influence of EMS | Radiated electromag netic field immunity | Within ±10 ℃ (80 to 800 MHz), Within ±30 ℃ (800 to 1000 MHz) |
| Immunity Conducted Disturbance | Within ±10 ℃ | |
| Lead wire specifications | Insulation | PVC-covered cable |
| Temperature range | 70 ℃ max. | |
| Ambient temperature (Operating) | -25 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 35 to 85 % | |
| Vibration resistance | Destruction: 10 to 55 Hz, 98 m/s2 for 2 h each in X, Y, and Z directions | |
| Shock resistance (destruction) | 300 m/s2, 3 times each in X, Y, and Z directions | |
| Construction | Weight | Approx. 120 g |
| Accessories/Sold separate | Accessories | Mounting Lock Nuts |
Dimensions
情報更新:2025/09/09