商品概要
画像をクリックすると大きくなります
Infrared Thermosensor, Without laser pointer, Measurement temperature range: -50 to +500 ℃, Target size: 40 dia. (at a distance of 500 mm)
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 82,000 |
詳細情報
Ratings / Performance
情報更新:2025/09/09
Ratings / Performance
| Temperature range | -50 to 500 ℃ | |
|---|---|---|
| Target size | φ40 mm (at distance of 500 mm) | |
| Power supply voltage | 12 to 24 VDC/USB bus power (Functions other than current output can be used with USB bus power only) | |
| Current output | 4 to 20 mA, -50 to 500 ℃, Load impedance: 250 Ω max., Resolution: Approx. 0.24 µA | |
| Current consumption | 30 mA max. (24 VDC) | |
| Accuracy | USB output: Within ±(-8%rdg+1) ℃ (Measurement temperature: -50 to 0 ℃), Within ±1℃ (0 to 200 ℃), Within ±0.5%rdg℃ (200 to 500 ℃) Current output: Difference from USB output is (±0.1% of output range) ℃ or less | |
| Reproducibility | Within 0.5 ℃ | |
| Temperature drift | Within ±0.5 ℃/℃ (Measurement temperature: -50 to 0 ℃) Within ±0.25 ℃/℃ (Measurement temperature: 0 to 500 ℃) | |
| Influence of EMS | Radiated electromag netic field immunity | Within ±10 ℃ (80 MHz to 1.0 GHz) |
| Immunity Conducted Disturbance | Within ±10 ℃ (150 kHz to 80 MHz) | |
| Ambient temperature (Operating) | 0 to 55 ℃ (with no condensation) | |
| Ambient humidity (Operating) | 35 to 85 % (with no condensation) | |
| Ambient temperature (Storage) | -25 to 55 ℃ (with no condensation) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude for 2 h each in X, Y, and Z directions Malfunction: 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions | |
| Construction | Weight | Approx. 95 g |
| Accessories/Sold separate | Accessories | User’s Manual, Mounting Brackets, and Power/output cable (2 m) |
Dimensions
情報更新:2025/09/09