商品概要

画像をクリックすると大きくなります

Photomicrosensor, with sensitivity adjuster, Vertical type, Reflective type, Sensing distance: 1 to 5 mm, , Dark-ON/Light-ON (selectable), NPN output, Connector model

在庫/販売状況

2026/03/24 00:00 情報更新
販売状況 販売中・受注終了予定 推奨代替品を探す
受注終了予定 2026年9月
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 1,620

詳細情報

Ratings/Performance

情報更新:2024/07/25

TypeVertical type
Luminous methodNon-modulated
Sensing methodReflective
Sensing distanceWhite paper 15 x 15 mm (Reflection factor: 90%): 1 to 5 mm
Operation modeDark-ON/Light-ON (selectable)
Standard sensing objectTransparent or opaque, 15 x 15 mm min.
Differential distance elementsSensing distance of 3 mm, horizontally: 0.5 mm
Light source (Peak wavelength)GaAs infrared LED (940 nm)
IndicatorLight indicator (red)
Power supply voltage5 to 24 VDC ±10%
ripple (p-p) 10 % max.
Current consumption40 mA
Control outputOutput typeNPN open collector output
Load power supply voltage5 to 24 VDC
Load curren100 mA max.
Residual voltageat 100 mA load current: 0.8 V max.
at 40 mA load current: 0.4 V max.
Response frequency elements50 Hz min.
Average value: 500 Hz
Illumination on the surface receiverFluorescent light: 1500 lx max.
Ambient temperatureOperating: -25 to 55 ℃
Storage: -30 to 80 ℃
Ambient humidityOperating: 5 to 85 %
Storage: 5 to 95 %
Vibration resistanceDestruction: 20 to 2000 Hz, peak acceleration 100 m/s2, 1.5-mm double amplitude 2 h each in X, Y, and Z directions (4 min periods)
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIP50
Connection methodConnector type (Direct soldering possible)
WeightApprox. 3.5 g (including screwdriver for adjustment)
MaterialCase: Polybutylene terephthalate (PBT)
Emitter/Receiver: Polycarbonate (PC)
AccessoriesAdjustment Driver

Dimensions

情報更新:2024/07/25

Terminal array

I/O Circuit diagram

情報更新:2024/07/25

Output circuit

Timing chart

Engineering data (Reference value)

情報更新:2024/07/25
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
Yes No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No