商品概要

画像をクリックすると大きくなります

Photomicrosensor, Vertical type, Convergent reflective type, Sensing distance: 2 to 5 mm, Dark-ON, NPN output, Connector model

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 3,300

詳細情報

Ratings/Performance

情報更新:2024/07/25

TypeVertical type
Luminous methodModulated
Sensing methodLimited Reflective
Sensing distanceWhite paper 15 x 15 mm (Reflection factor: 90%): 2 to 5 mm
Distance to background20 mm max. (glass with aluminum deposition)
Operation modeDark-ON
Minimum sensing objectPure copper wire (0.05 mm dia.)
Differential distance elementsSensing distance of 3 mm, horizontally: 0.2 mm
Light source (Peak wavelength)GaAs infrared LED (940 nm)
IndicatorLight indicator (red)
Power supply voltage5 to 24 VDC ±10%
ripple (p-p) 5 % max.
Current consumptionAverage value: 15 mA max.
Peak: 50 mA max.
Control outputOutput typeNPN voltage output
Load power supply voltage5 to 24 VDC
Load curren80 mA max.
Residual voltageat 80 mA load current: 1.0 V max.
at 10 mA load current: 0.4 V max.
Response frequency elements100 Hz min.
Illumination on the surface receiverIncandescent light, sunlight: 3000 lx max.
Ambient temperatureOperating: -10 to 55 ℃
Storage: -25 to 65 ℃
Ambient humidityOperating: 5 to 85 %
Storage: 5 to 95 %
Vibration resistanceDestruction: 10 to 50 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIP50
Connection methodConnector type (No)
WeightApprox. 2.6 g
MaterialCase: Polycarbonate (PC)
Holder: Polybutylene terephthalate (PBT)

Dimensions

情報更新:2024/07/25

Terminal array

I/O Circuit diagram

情報更新:2024/07/25

Output circuit

Timing chart
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
Yes No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No