商品概要

画像をクリックすると大きくなります

Photomicrosensor, Long-distance Through-beam, Sensing distance: 1 m, Light-ON, NPN output

在庫/販売状況

2026/03/24 00:00 情報更新
販売状況 受注終了 推奨代替品を探す
受注終了日 2025年9月

詳細情報

Ratings/Performance

情報更新:2024/07/25

Luminous methodModulated
Sensing methodThrough-beam type
Sensing distance1 m max.
Operation modeLight-ON
Standard sensing objectOpaque, 5 mm dia. min.
Directional angle5 to 20 °
Light source (Peak wavelength)GaAs infrared LED (pulse lighting) (940 nm)
IndicatorLight indicator (red)
Power supply voltage5 to 24 VDC -5 to +10%
ripple (p-p) 5 % max.
Current consumptionEmitter/Receiver each: 20 mA max.
Control outputOutput typeNPN open collector output
Load power supply voltage5 to 24 VDC
Load curren100 mA max.
Residual voltageat 100 mA load current: 0.8 V max.
at 10 mA load current: 0.4 V max.
Response frequency elements100 Hz min.
Illumination on the surface receiverIncandescent lamp: 3000 lx max.
Ambient temperatureOperating: -10 to 55 ℃
Storage: -25 to 65 ℃
Ambient humidityOperating: 5 to 85 %
Storage: 5 to 95 %
Vibration resistanceDestruction: 200 to 2000 Hz, peak acceleration 100 m/s2, 1.5-mm double amplitude 2 h each in X, Y, and Z directions (4 min periods)
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIP60
Connection methodConnector type (No)
WeightPackage: Approx. 8.8 g
MaterialCase: Polybutylene terephthalate (PBT)
Lens: Polycarbonate (PC)
AccessoriesConnector with Cable for Emitter and Receiver, Instruction manual

Dimensions

情報更新:2024/07/25

Terminal array

I/O Circuit diagram

情報更新:2024/07/25

Output circuit

Timing chart

Engineering data (Reference value)

情報更新:2024/07/25

RoHS/REACH対応状況

情報更新:2026/3/18

EE-SPW411のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証
Yes No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No