商品概要
画像をクリックすると大きくなります
Photomicrosensor, with Amplifier and Cable, Through-beam, Sensing distance: 300 mm, Dark-ON, NPN output, Cable length from emitter to amplifier: 1 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 受注終了 推奨代替品を探す |
|---|---|
| 受注終了日 | 2025年9月 |
詳細情報
- Ratings/Performance
- Dimensions
- I/O Circuit diagram
- Engineering data (Reference value)
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2024/07/25
| Sensing method | Through-beam type | |
|---|---|---|
| Sensing distance | 300 mm max. | |
| Operation mode | Dark-ON | |
| Standard sensing object | Opaque, 2 mm dia. min. | |
| Directional angle | 10 to 40 ° | |
| Light source (Peak wavelength) | GaAs infrared LED (pulse lighting) (940 nm) | |
| Indicator | Light indicator (red LEDs on Sensor and Amplifier) | |
| Power supply voltage | 12 to 24 VDC ±10% ripple (p-p) 5 % max. | |
| Current consumption | Average value: 30 mA | |
| Control output | Output type | NPN open collector output |
| Load power supply voltage | 12 to 24 VDC | |
| Load curren | 100 mA max. | |
| Residual voltage | at 100 mA load current: 1 V max. | |
| Response time | Operate or reset: 1 ms max. | |
| Illumination on the surface receiver | Incandescent lamp: 3000 lx max. Sunlight: 10000 lx max. | |
| Ambient temperature | Operating: -20 to 55 ℃ | |
| Ambient humidity | Operating: 5 to 85 % | |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | |
| Shock resistance | Destruction: 500 m/s2 | |
| Degree of protection | IP64 | |
| Connection method | Pre-wired models | |
| Cable length | 2 m (Cable length from emitter to amplifier: 1 m) | |
| Weight | Package: Approx. 76 g | |
| Material | Case: ABS resin Lens: Acrylic resin | |
| Accessories | Slits (0.5 x 3 mm, 1 x 3 mm, 3 x 0.5 mm, 3 x 1 mm), Sems screws with spring washers and flat washers (M2.6 x 12), Instruction manual | |
Dimensions
情報更新:2024/07/25
I/O Circuit diagram
情報更新:2024/07/25
Output circuit
Timing chart
Engineering data (Reference value)
情報更新:2024/07/25
RoHS/REACH対応状況
情報更新:2026/4/01
EE-SPW321-AのRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。