商品概要

画像をクリックすると大きくなります

Rotary Encoder, Incremental, External Diameter: 25 dia., NPN open collector output, 100 P/R, 12 to 24 VDC, Phases A/B, Pre-wired model, 2 m

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 12,600

詳細情報

Ratings / Performance

情報更新:2024/07/25

CategoriseIncremental Shaft model
Diameter25 mm dia.
Power supply voltage12 to 24 VDC (-10% to +15%) Ripple (p-p) 5% max.
Current consumption20 mA max.
Resolution100 P/R
Inrush currentApprox. 9 A (0.3 ms)
Output phasesA, B
Control outputOutput typeNPN open collector
Load power supply voltage30 V max.DC
Sink current30 mA max.
Residual voltage0.4 V max. (at sink current 30 mA)
Max. response frequency30 kHz
Phase difference on output90±45 ° between A and B
Starting torque1 mN.m max.
Moment of inertia1 x 10-7 kg.m2 max.
Shaft loadingRadial: 10 N
Thrust: 5 N
Max. permissible rotation5000 r/min
Ambient temperatureOperating: -10 to 55 ℃ (with no icing)
Storage: -25 to 80 ℃ (with no icing)
Ambient humidityOperating: 35 to 85 % (with no condensation)
Storage: 35 to 85 % (with no condensation)
Insulation resistanceBetween charged parts and the case: 20 MΩ or higher (500 VDC megger)
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP50
Connection methodPre-wired models (Cable length: 2 m)
MaterialCase: Aluminum alloy
Main Unit: Aluminum
Shaft: SUS420J2
Mounting Bracket: Iron zinc plating
AccessoriesInstruction manual, Couplings, Hex-head spanner

Dimensions

情報更新:2024/07/25

Output circuit diagram

情報更新:2024/07/25

Connected specification chart

情報更新:2024/07/25

Timing chart
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
No No Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No