商品概要
画像をクリックすると大きくなります
Rotary Encoder, Incremental, External Diameter: 25 dia., NPN open collector output, 200 P/R, 5 to 12 VDC, Phases A, Pre-wired model, 0.5 m
在庫/販売状況
2025/04/28 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 11,600 |
詳細情報
- Ratings / Performance
- Dimensions
- Output circuit diagram
- Connected specification chart
- Timing chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings / Performance
情報更新:2024/07/25
Categorise | Incremental Shaft model | |
---|---|---|
Diameter | 25 mm dia. | |
Power supply voltage | 5 to 12 VDC (-5% to +10%) Ripple (p-p) 5% max. | |
Current consumption | 20 mA max. | |
Resolution | 200 P/R | |
Inrush current | Approx. 9 A (0.3 ms) | |
Output phases | A | |
Control output | Output type | NPN open collector |
Load power supply voltage | 30 V max.DC | |
Sink current | 30 mA max. | |
Residual voltage | 0.4 V max. (at sink current 30 mA) | |
Max. response frequency | 30 kHz | |
Output duty factor | 50±25% | |
Rise and fall times of output | 1 µs max. (Cable length: 0.5 m, output voltage: 5 V, load resistance: 1 kΩ) | |
Starting torque | 1 mN.m max. | |
Moment of inertia | 1 x 10-7 kg.m2 max. | |
Shaft loading | Radial: 10 N Thrust: 5 N | |
Max. permissible rotation | 5000 r/min | |
Ambient temperature | Operating: -10 to 55 ℃ (with no icing) Storage: -25 to 80 ℃ (with no icing) | |
Ambient humidity | Operating: 35 to 85 % (with no condensation) Storage: 35 to 85 % (with no condensation) | |
Insulation resistance | Between charged parts and the case: 20 MΩ or higher (500 VDC megger) | |
Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min | |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | |
Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
Degree of protection | IEC: IP50 | |
Connection method | Pre-wired models (Cable length: 0.5 m) | |
Material | Case: Aluminum alloy Main Unit: Aluminum Shaft: SUS420J2 Mounting Bracket: Iron zinc plating | |
Weight | Package: Approx. 35 g | |
Accessories | Instruction manual, Couplings, Hex-head spanner |
Dimensions
情報更新:2024/07/25

Output circuit diagram
情報更新:2024/07/25

Connected specification chart