商品概要

画像をクリックすると大きくなります

Digital Temperature Controller, 48 x 96 mm, Linear current output, Auxiliary output: 4, Power supply voltage: 100 to 240 VAC, Universal inputs, RS-485, 2 event inputs, Screw terminal block model

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 46,000

詳細情報

定格/性能

情報更新:2025/10/20

Shape DIN 48 x 96
Fixed/Programmable Fixed
Rated frequency 50/60 Hz
Operating voltage range 85 to 110% of the power supply voltage
Power consumption | VA 8.3 VA max.(at 100 to 240 VAC)
Number of input points 1 point
Temperature input 10 to 70 ℃, 60 to 120 ℃, 115 to 165 ℃, 140 to 260 ℃(Infrared Thermosensor)
K, J, T, E, L, U, N, R, S, B, C/W, PLII(Thermocouple)
Pt100, JPt100(Platinum resistance thermometer)
Analog input 1 to 5 V, 0 to 5 V, or 0 to 10 V(Voltage input)
4 to 20 mA or 0 to 20 mA(Current input)
Input impedance Current input: 150 Ω max., voltage input: 1 MΩ min. (Applicable when connecting 1:1 to ES2-HB-N/THB-N.)
Control method ON/OFF control or 2-PID control (with auto-tuning)
Number of total control output 1 point
Control output 1 Linear current output
Control output 2 None
Points 1 point
Output 4 to 20 or 0 to 20 mA DC, Load: 500 Ω max., Resolution: Approx. 10,000
Number of total auxiliary output 4 point
Output specifications SPST-NO, 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA)
Setting method Digital setting using front panel keys
Indication method 11-segment digital display, individual indicators, and bar display
3-step display
Character height PV: 18 mm/ SV: 11 mm/ MV: 7.8 mm
Multi SP functions Up to eight set points (SP0 to SP7) can be saved and selected using key operations.
BANK switch functions None
Input sampling peirod 50 ms
Hysteresis Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F);Analog input: 0.01 to 99.99% FS (in units of 0.01% FS)
Proportional band Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F);Analog input: 0.1% to 999.9% FS (in units of 0.1% FS)
Integral time 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
Derivative time 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
Proportional band (P) for cooling Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F);Analog input: 0.1% to 999.9% FS (in units of 0.1% FS)
Integral time (I) for cooling 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
Derivative time (D) for cooling 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
SP response proportional band Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F)
SP response integral time 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
SP response derivative time 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
Disturbance proportional band Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F)
Disturbance integral time 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
Disturbance derivative time 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
Control period 0.1 s, 0.2 s, 0.5 s, 1 to 99 s (in units of 1 s)
Manual reset value 0.0 to 100.0% (in units of 0.1%)
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 3,000 VAC 50/60 Hz 1 min(Between current-carrying terminals of different polarity)
Vibration resistance 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions(Malfunction)
10 to 55 Hz, 20 m/s2 for 2 h each in X, Y, and Z directions(Destruction)
Shock resistance 100 m/s2, 3 times each in X, Y, and Z directions(Malfunction)
300 m/s2, 3 times each in X, Y, and Z directions(Destruction)
Ambient operating temperature -10 to 50 ℃ (with no freezing or condensation)(For 3-year warranty with standard mounting)
-10 to 55 ℃ (with no freezing or condensation)
Ambient strage temperature -25 to 65 ℃ (with no freezing or condensation)
Ambient operating humidity 25 to 85%
Altitude 2000 m max.
Degree of protection Front panel: IP66, Rear case: IP20, Terminal section: IP00
Memory protection Non-volatile memory (number of writes: 1,000,000)
Terminal type Screw terminal block
Accessories Mounting adapter;Waterproof packing;Terminal Cover
Weight 4 g x 2(Adapter)
Approx. 210 g(Main Unit)
Accessories (Order Separately) E53-COV24(Terminal Cover)
E58-CIFQ2(USB Serial Conversion Cable)
E58-CIFQ2-E(Communications Conversion Cable)
EST2-2C-MV4(CX-Thermo Support Software)
Y92A-49N(Waterproof Cover)
Y92F-51(Adapter)
Y92F-59(Draw-out Jig)
Y92S-P7(Front Port Cover)
Y92S-P9(Waterproof packing)
Indication accuracy (±0.2% of indicated value or ±0.8 ℃, whichever is greater) ±1 digit max.(Platinum resistance thermometer)
(±0.3% of indicated value or ±1 ℃, whichever is greater) ±1 digit max.(Thermocouple)
±0.2% FS ±1 digit max.(Analog input)
Note of indication accuracy The indication accuracy of K thermocouples in the -200 to 1300 ℃ range, T and N thermocouples at a temperature of -100 ℃ max., and U and L thermocouples at any temperatures is ±2 ℃ ±1 digit max. B thermocouple at a temperature of 400 ℃ max. is not specified. B thermocouples in the 400 to 800 ℃ range is ±3 ℃ max. R and S thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit max. C/W thermocouples is (±0.3% PV or ±3 ℃, whichever is greater) ±1 digit max. PL II thermocouples is (±0.3% PV or ±2 ℃, whichever is greater) ±1 digit max.
Influence of temperature/voltage (Thermocouple) Other thermocouple: (±1% of indicated value or ±4 ℃, whichever is greater) ±1 digit max.. However K thermocouple at -100 ℃ max.: ±10 ℃ max.(Thermocouple)
(±1% of indication value or ±2 ℃, whichever is greater) ±1 digit max.(Platinum resistance thermometer)
R, S, B, C/W, and PLII: (±1% of indicated value or ±10 ℃, whichever is greater) ±1 digit max.
±1% FS ±1 digit max.(Analog input)
Influence of temperature/voltage condition Ambient temperature: -10 to 23 to 55 ℃, Voltage range: -15 to 10% of rated voltage
Influence of EMS. (at EN 61326-1) (Thermocouple) Other thermocouple: (±1% of indicated value or ±4 ℃, whichever is greater) ±1 digit max.. However K thermocouple at -100 ℃ max.: ±10 ℃ max.(Thermocouple)
(±1% of indication value or ±2 ℃, whichever is greater) ±1 digit max.(Platinum resistance thermometer)
R, S, B, C/W, and PLII: (±1% of indicated value or ±10 ℃, whichever is greater) ±1 digit max.
±1% FS ±1 digit max.(Analog input)
Influence of signal source resistance 0.1℃/Ω max. (10 Ω max.)(Platinum resistance thermometer)
0.1℃/Ω max. (100 Ω max.)(Thermocouple)
Transmission line connection method Multidrop (RS-485)
Communications method RS-485 (two-wire, half duplex)
Synchronization method Start-stop synchronization
Protocol CompoWay/F;Modbus
Baud rate 9600, 19200, 38400, 57600, 115200 bps
Transmission code ASCII
Data bit length 7 or 8 bits
Stop bit length 1 or 2 bits
Error detection Block check character (BCC) with CompoWay/F
CRC-16 Modbus
Vertical parity (none, even, odd)
Flow control None
Interface RS-485
Retry function None
Communications buffer 217 bytes
Communications response wait time 0 to 99 ms (Default: 20 ms)
Programless communications function 32 max. (Up to 16 for the FX Series)(Number of connected Digital Temperature Controllers)
You can use the memory in the PLC to read and write E5ED/E5ED-B parameters, start and stop operation, etc. The E5ED/E5ED-B automatically performs communications with PLCs. No communications programming is required.
Copying When Digital Temperature Controllers are connected, the parameters can be copied from the Digital Temperature Controller that is set as the master to the Digital Temperature Controllers that are set as slaves.
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No