商品概要
画像をクリックすると大きくなります
Digital Temperature Controller, 48 x 48 mm, Linear current output, Auxiliary output: 2, Power supply voltage: 24 VAC/VDC, Universal inputs, Event input: 2, Transfer output, Screw terminal blocks model
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 34,000 |
詳細情報
定格/性能
情報更新:2025/10/20
| Shape | DIN48 x 48 |
|---|---|
| Fixed/Programmable | Fixed |
| Rated frequency | 50/60 Hz |
| Operating voltage range | 85 to 110% of the power supply voltage |
| Power consumption | W | 2.3 W max.(at 24 VDC) |
| Power consumption | VA | 4.1 VA max.(at 24 VAC) |
| Number of input points | 1 point |
| Temperature input | 10 to 70 ℃, 60 to 120 ℃, 115 to 165 ℃, 140 to 260 ℃(Infrared Thermosensor) K, J, T, E, L, U, N, R, S, B, C/W, PLII(Thermocouple) Pt100, JPt100(Platinum resistance thermometer) |
| Analog input | 1 to 5 V, 0 to 5 V, or 0 to 10 V(Voltage input) 4 to 20 mA or 0 to 20 mA(Current input) |
| Input impedance | Current input: 150 Ω max., voltage input: 1 MΩ min. (Applicable when connecting 1:1 to ES2-HB-N/THB-N.) |
| Control method | ON/OFF control or 2-PID control (with auto-tuning) |
| Number of total control output | 1 point |
| Control output 1 | Linear current output |
| Control output 2 | None |
| Points | 1 point |
| Output | 4 to 20 or 0 to 20 mA DC, Load: 500 Ω max., Resolution: Approx. 10,000 |
| Number of total auxiliary output | 2 point |
| Output specifications | SPST-NO, 250 VAC, 3 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA) |
| Transfer output (dedicated) | 1 (depends on model) |
| Transfer output specification | to 5 V DC, Load: 1 kΩ min., Resolution: Approx. 10,000 |
| Transfer output accuracy | ±0.3% FS max. |
| Setting method | Digital setting using front panel keys |
| Indication method | 11-segment digital display, individual indicators, and bar display 2-step display Character height PV: 14.9 mm/ SV: 7.1 mm |
| Multi SP functions | Up to eight set points (SP0 to SP7) can be saved and selected using the event inputs, or key operations. (There are up to four at event inputs) |
| BANK switch functions | None |
| Input sampling peirod | 50 ms |
| Hysteresis | Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F);Analog input: 0.01 to 99.99% FS (in units of 0.01% FS) |
| Proportional band | Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F);Analog input: 0.1% to 999.9% FS (in units of 0.1% FS) |
| Integral time | 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) |
| Derivative time | 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) |
| Proportional band (P) for cooling | Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F);Analog input: 0.1% to 999.9% FS (in units of 0.1% FS) |
| Integral time (I) for cooling | 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) |
| Derivative time (D) for cooling | 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) |
| SP response proportional band | Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F) |
| SP response integral time | 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) |
| SP response derivative time | 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) |
| Disturbance proportional band | Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F) |
| Disturbance integral time | 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) |
| Disturbance derivative time | 0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s) |
| Control period | 0.1 s, 0.2 s, 0.5 s, 1 to 99 s (in units of 1 s) |
| Manual reset value | 0.0 to 100.0% (in units of 0.1%) |
| Insulation resistance | 20 MΩ min. (at 500 VDC) |
| Dielectric strength | 3,000 VAC 50/60 Hz 1 min(Between current-carrying terminals of different polarity) |
| Vibration resistance | 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions(Malfunction) 10 to 55 Hz, 20 m/s2 for 2 h each in X, Y, and Z directions(Destruction) |
| Shock resistance | 100 m/s2, 3 times each in X, Y, and Z directions(Malfunction) 300 m/s2, 3 times each in X, Y, and Z directions(Destruction) |
| Ambient operating temperature | -10 to 50 ℃ (with no freezing or condensation)(For 3-year warranty with standard mounting) -10 to 55 ℃ (with no freezing or condensation) |
| Ambient strage temperature | -25 to 65 ℃ (with no freezing or condensation) |
| Ambient operating humidity | 25 to 85% |
| Altitude | 2000 m max. |
| Degree of protection | Front panel: IP66, Rear case: IP20, Terminal section: IP00 |
| Memory protection | Non-volatile memory (number of writes: 1,000,000) |
| Terminal type | Screw terminal block |
| Accessories | Mounting adapter;Waterproof packing;Terminal Cover |
| Weight | Approx. 10 g(Adapter) Approx. 120 g(Main Unit) |
| Accessories (Order Separately) | (Adapter) Y92F-49(Adapter) (Current Transformer (CT)) E54-CT1L (Current Transformer (CT)) E54-CT3 (Current Transformer (CT)) E54-CT3L(Current Transformer (CT)) (Terminal Cover) E53-COV23(Terminal Cover) E53-COV17 E54-CT1 E58-CIFQ2(USB Serial Conversion Cable) EST2-2C-MV4(CX-Thermo Support Software) Y92A-48D(Soft Front Cover) Y92A-48H(Hard Front Cover) Y92A-48N(Waterproof Cover) Y92F-45 Y92F-52(DIN track mounting adapter) Y92F-58(Draw-out Jig) Y92S-P8(Waterproof packing) |
| Indication accuracy | (±0.2% of indicated value or ±0.8 ℃, whichever is greater) ±1 digit max.(Platinum resistance thermometer) (±0.3% of indicated value or ±1 ℃, whichever is greater) ±1 digit max.(Thermocouple) ±0.2% FS ±1 digit max.(Analog input) |
| Note of indication accuracy | The indication accuracy of K thermocouples in the -200 to 1300 ℃ range, T and N thermocouples at a temperature of -100 ℃ max., and U and L thermocouples at any temperatures is ±2 ℃ ±1 digit max. B thermocouple at a temperature of 400 ℃ max. is not specified. B thermocouples in the 400 to 800 ℃ range is ±3 ℃ max. R and S thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit max. C/W thermocouples is (±0.3% PV or ±3 ℃, whichever is greater) ±1 digit max. PL II thermocouples is (±0.3% PV or ±2 ℃, whichever is greater) ±1 digit max. |
| Influence of temperature/voltage | (Thermocouple) Other thermocouple: (±1% of indicated value or ±4 ℃, whichever is greater) ±1 digit max.. However K thermocouple at -100 ℃ max.: ±10 ℃ max.(Thermocouple) (±1% of indication value or ±2 ℃, whichever is greater) ±1 digit max.(Platinum resistance thermometer) R, S, B, C/W, and PLII: (±1% of indicated value or ±10 ℃, whichever is greater) ±1 digit max. ±1% FS ±1 digit max.(Analog input) ±5% FS ±1 digit max.(CT input) |
| Influence of temperature/voltage condition | Ambient temperature: -10 to 23 to 55 ℃, Voltage range: -15 to 10% of rated voltage |
| Influence of EMS. (at EN 61326-1) | (Thermocouple) Other thermocouple: (±1% of indicated value or ±4 ℃, whichever is greater) ±1 digit max.. However K thermocouple at -100 ℃ max.: ±10 ℃ max.(Thermocouple) (±1% of indication value or ±2 ℃, whichever is greater) ±1 digit max.(Platinum resistance thermometer) R, S, B, C/W, and PLII: (±1% of indicated value or ±10 ℃, whichever is greater) ±1 digit max. ±1% FS ±1 digit max.(Analog input) |
| Influence of signal source resistance | 0.1℃/Ω max. (10 Ω max.)(Platinum resistance thermometer) 0.1℃/Ω max. (100 Ω max.)(Thermocouple) |