商品概要

画像をクリックすると大きくなります

Temperature Controller, 48 x 48 mm, Voltage output (for driving SSR), Thermocouple (K, J, T, R, S), Power supply voltage: 100 to 240 VAC

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 12,500

詳細情報

Ratings / Performance

情報更新:2025/11/04

Ratings

ShapeDIN48 x 48
Fixed/ProgrammableFixed
Power supply voltage100 to 240 VAC (50/60 Hz)
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumptionApprox. 3.5 VA (at 100 to 240 VAC)
InputNumber of input points1 point
Temperature inputThermocouple: K, J, T, R, S
Control methodON/OFF control or 2-PID control
Control outputNumber of total control output1 point
Control output 1Voltage output (for driving SSR)
Control output 2None
Voltage output (for driving SSR)1 point
12 VDC +25%/-15%, Maximum load current: 21 mA
Alarm output1 point1 A at 250 VAC (resistive load)
Setting methodDigital setting using front panel keys
Indication method7-segment digital display and indicators
Sampling period250 ms
Hysteresis0.1 to 999.9 ℃/°F (in units of 0.1 ℃/°F)
Proportional band0.1 to 999.9 ℃/°F (in units of 0.1 ℃/°F)
Integral time0 to 3999 s (in units of 1 s)
Derivative time0 to 3999 s (in units of 1 s)
Control period0.5 s or 1 to 99 s (in units of 1 s)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength2800 VAC, 50/60 Hz for 1 min (Between current-carrying terminals of different polarity)
Vibration resistanceDestruction: 10 to 55 Hz, 20 m/s2 for 2 h each in X, Y, and Z directions
Malfunction: 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
Shock resistanceDestruction: 300 m/s2, 3 times each in X, Y, and Z directions
Malfunction: 200 m/s2, 3 times each in X, Y, and Z directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
For 3-year warranty: -10 to 50 ℃
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Degree of protectionFront panel: IP66, Rear case: IP20, Terminal section: IP00
Memory protectionNon-volatile memory (number of writes: 100,000)
Case colorBlack
Terminal typeScrew terminal block
AccessoriesMounting adapter, Waterproof packing
WeightMain Unit: Approx. 100 g
Adapter: Approx. 10 g
Sold separatelyUSB Serial Conversion Cable: E58-CIFQ2
Terminal Cover: E53-COV19
Waterproof packing: Y92S-P6
Adapter: Y92F-49/Y92F-45
DIN track mounting adapter: Y92F-52
Waterproof Cover: Y92A-48N
Hard Front Cover: Y92A-48B
Soft Front Cover: Y92A-48D
Unit label: Y92S-L2

Accuracy

Indication accuracyThermocouple: (±0.5% of indicated value or ±1 ℃, whichever is greater) ±1 digit max.
(The indication accuracy of K and T thermocouples at a temperature of -100 ℃ max. is ±2 ℃ ±1 digit max. R and S thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit max.)
Influence of temperature/voltageThermocouple: R, S: (±1% of PV or ±10 ℃, whichever is greater) ±1 digit max.
Other thermocouple: (±1% of PV or ±4 ℃, whichever is greater) ±1 digit max.
Ambient temperature: -10 to 23 to 55 ℃, Voltage range: -15 to 10% of rated voltage
Influence of EMS.Thermocouple: R, S: (±1% of PV or ±10 ℃, whichever is greater) ±1 digit max.
Other thermocouple: (±1% of PV or ±4 ℃, whichever is greater) ±1 digit max.
Influence of signal source resistanceThermocouple (K, J, T): 0.1℃/Ω max. (100 Ω max.)
Thermocouple (R, S): 0.2℃/Ω max. (100 Ω max.)

Dimensions

情報更新:2025/11/04

Input ranges list

情報更新:2025/11/04

Alarm mode list

情報更新:2025/11/04
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No