商品概要
画像をクリックすると大きくなります
Sheathed Temperature Sensor, Platinum Resistance Thermometers Pt100, Exposed-lead Models (Crimping terminal Y type for M3.5), Temperature range: −196 to +450 ℃ (in dry air), Protective tubing (SUS316): 3.2 dia. x 150 mm, Lead wire (Heat resistive): 4 m
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2025/09/09
Ratings / Performance
| Temperature range | In dry air: -196 to 450 ℃ | |
|---|---|---|
| Lead wire specifications | Heat resistant | For Heat resistive |
| Insulation | Fully glass wool covered with external shield of stainless steel | |
| Length | 4 m | |
| Temperature range | 0 to 180 ℃ | |
| Construction | Protective tubing material | SUS316 |
| Terminal type | Exposed-lead Models (Y-type crimp terminal for M3.5) | |
| Accessories/Sold separate | Sold separate | Loose flange: MF-1 D = 3.2 |
Dimensions
情報更新:2025/09/09