商品概要
画像をクリックすると大きくなります
Waterproof Temperature Sensor, Platinum resistance thermometer Pt100, Exposed-lead model (Crimping terminal Y type for M3.5), Temperature range: 0 to +70 ℃ (underwater)/-20 to +70 ℃ (in the air), Lead wire: 4 m
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2025/09/09
Ratings / Performance
| Temperature range | In water: 0 to 70 ℃ in air: -20 to 70 ℃ | |
|---|---|---|
| Lead wire specifications | Insulation | Vinyl insulation |
| Length | 4 m | |
| Temperature range | -25 to 60 ℃ | |
| Construction | Protective tubing material | SUS304 |
| Terminal type | Exposed-lead Models (Y-type crimp terminal for M3.5) | |
Dimensions
情報更新:2025/09/09