商品概要
画像をクリックすると大きくなります
Sheathed Temperature Sensor, Thermocouple J (IC), Exposed-lead Models (Crimping terminal Y type for M3.5), Permissible Temperature in Dry Air: 450 ℃, Protective tubing (ASTM316L): 1.6 dia. x 150 mm, Lead wire: 1 m
在庫/販売状況
2025/09/18 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 標準在庫機種 |
在庫状況 | △ |
標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2025/09/09
Ratings / Performance
Permissible temperature in dry air | 0 to 450 ℃ | |
---|---|---|
Lead wire specifications | Insulation | Fully vinyl insulation |
Length | 1 m | |
Temperature range | -20 to 70 ℃ | |
Construction | Protective tubing material | ASTM316L |
Terminal type | Exposed-lead Models (Y-type crimp terminal for M3.5) | |
Accessories/Sold separate | Sold separate | Compensating conductors: WICG-N |
Dimensions
情報更新:2025/09/09