商品概要
画像をクリックすると大きくなります
Sheathed Temperature Sensor, Thermocouple K (CA), Exposed-lead Models (Crimping terminal Y type for M3.5), Permissible Temperature in Dry Air: 650 ℃, Protective tubing (ASTM316L): 1.6 dia. x 200 mm, Lead wire (Heat resistive): 2 m
在庫/販売状況
2026/03/25 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2025/09/09
Ratings / Performance
| Permissible temperature in dry air | 0 to 650 ℃ | |
|---|---|---|
| Lead wire specifications | Heat resistant | For Heat resistive |
| Insulation | Fully glass wool covered with external shield of stainless steel | |
| Length | 2 m | |
| Temperature range | 0 to 150 ℃ | |
| Construction | Protective tubing material | ASTM316L |
| Terminal type | Exposed-lead Models (Y-type crimp terminal for M3.5) | |
| Accessories/Sold separate | Sold separate | Compensating conductors: WCAG-40 WCAH6-N WCAH-N |
Dimensions
情報更新:2025/09/09