商品概要
画像をクリックすると大きくなります
Low-cost Temperature Sensor, Thermocouple K (CA), Exposed-lead model with Spring (Crimping terminal Y type for M3.5), Temperature range: 0 to 400 ℃, Protective tubing (SUS304): 4.8 dia. x 200 mm, Lead wire: 2 m
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2025/09/09
Ratings / Performance
| Temperature range | 0 to 400 ℃ | |
|---|---|---|
| Lead wire specifications | Insulation | Fully glass wool insulation |
| Length | 2 m | |
| Temperature range | 0 to 180 ℃ | |
| Construction | Protective tubing material | SUS304 |
| Terminal type | Exposed-lead Models (Y-type crimp terminal for M3.5) | |
| Accessories/Sold separate | Sold separate | Loose flange: MF-1 D = 4.8 Compensating conductors: WCAG-N |
Dimensions
情報更新:2025/09/09