商品概要
画像をクリックすると大きくなります
Compact Photoelectric Sensor with Built-in Amplifier, Retro-reflective with MSR function, Sensing distance: 100 mm to 4 m (when using the E39-R1S), PNP open collector, M12 Pre-wired Smartclick Connector Models, 0.3 m, UL certified
Compact Photoelectric Sensor with Built-in Amplifier, Retro-reflective with MSR function, Sensing distance: 100 mm to 4 m (when using the E39-R1S), PNP open collector, M12 Pre-wired Smartclick Connector Models, 0.3 m, UL certified
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 12,000 |
詳細情報
定格/性能
情報更新:2026/04/03
| Shape | Square type |
|---|---|
| Sensing method | Retro-reflective with M.S.R. function |
| Operating Range | 100 mm to 3 m (When using the E39-R1) 100 mm to 4 m (When using the E39-R1S) |
| Light source | Red LED (660 nm) |
| Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
| Mode | PNP open collector |
| Load power supply voltage | 26.4 VDC max. |
| Load current | 100 mA max. |
| Residual voltage | 1 V max.(Load current Less than 10 mA) 2 V max.(Load current 10 to 100 mA) |
| Operation mode | Light-ON/Dark-ON selectable |
|---|---|
| Protective circuit | Mutual interference prevention Output reverse polarity protection Output short-circuit protection Power supply reverse polarity protection |
| Sensitivity setting | Single-turn adjustment |
| Ambient temperature (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Degree of protection | IP67 |
| Type of connection | M12 Pre-wired Smartclick Connector models |
| Cable length | 0.3 m |
| Accessories | Instruction manual |
| Materials | (Case) Polybutylene terephthalate (PBT) (Lens) Methacrylate resin |
CAD
RoHS/REACH対応状況
情報更新:2026/4/15
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
- "対応済み"や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
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
関連商品
-
Mounting Bracket for Sensor
E39-L104 -
Horizontal Protective Cover Bracket
E39-L142 -
Compact Protective Cover Bracket
E39-L144 -
Mounting Bracket for Sensor
E39-L153 -
Horizontal Mounting Bracket
E39-L43 -
Metal Protective Cover Bracket
E39-L98 -
Reflector
E39-R10 -
Reflector
E39-R1K -
Reflector
E39-R1S -
Reflector
E39-R2 -
Small Reflector
E39-R3 -
Small Reflector
E39-R4 -
Reflector
E39-R9 -
Tape Reflector
E39-RS1 -
Tape Reflector
E39-RS2 -
Tape Reflector
E39-RS3