商品概要

画像をクリックすると大きくなります

Compact Photoelectric Sensor with Built-in Amplifier, Retro-reflective with MSR function, Sensing distance: 100 mm to 4 m (when using the E39-R1S), NPN open collector, Pre-wired model, 2 m, UL certified

Compact Photoelectric Sensor with Built-in Amplifier, Retro-reflective with MSR function, Sensing distance: 100 mm to 4 m (when using the E39-R1S), NPN open collector, Pre-wired model, 2 m, UL certified

在庫/販売状況

2026/11/20 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 11,400

詳細情報

定格/性能

情報更新:2026/04/03

Shape Square type
Sensing method Retro-reflective with M.S.R. function
Operating Range 100 mm to 3 m (When using the E39-R1)
100 mm to 4 m (When using the E39-R1S)
Light source Red LED (660 nm)
Power supply voltage 12 to 24 VDC ripple (p-p) 10% max.
Mode NPN open collector
Load power supply voltage 26.4 VDC max.
Load current 100 mA max.
Residual voltage 1 V max.(Load current Less than 10 mA)
2 V max.(Load current 10 to 100 mA)
Operation mode Light-ON/Dark-ON selectable
Protective circuit Mutual interference prevention
Output reverse polarity protection
Output short-circuit protection
Power supply reverse polarity protection
Sensitivity setting Single-turn adjustment
Ambient temperature (Operating) -25 to 55 ℃ (with no freezing or condensation)
Degree of protection IP67
Type of connection Pre-wired models
Cable length 2 m
Accessories Instruction manual
Materials (Case) Polybutylene terephthalate (PBT)
(Lens) Methacrylate resin

CAD

情報更新:2024/4/15

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件

RoHS/REACH対応状況

情報更新:2026/11/18
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No

関連商品