商品概要
画像をクリックすると大きくなります
Grooved type photoelectric sensor, Grooved Type, Sensing distance: 25 mm, NPN open collector, 1 axes, Pre-wired M8 connector
詳細情報
Ratings/Performance
情報更新:2024/07/25
Shape | Grooved Type |
---|---|
Sensing distance | 25 mm |
Standard sensing object | Opaque: 1.5 mm dia. min. |
Light source | Infrared LED (940 nm) |
Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
Current consumption | 25 mA max. |
Control output | NPN open collector 26.4 VDC max. 100 mA max. Residual voltage: 1 V max. |
Operation mode | Light-ON/Dark-ON selectable |
Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
Response time | Operate or reset: 1 ms max. |
Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | Between lead wires and case: 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP64 |
Connection method | Pre-wired M8 connector models (Cable length 0.3 m) |
Weight | Package: Approx. 30 g |
Accessories | Instruction manual |
Material | Case: ABS |