商品概要
Compact Photoelectric Sensor with Built-in Amplifier, IO-Link model, Diffuse-reflective, Sensing distance: 1 m, PNP output, COM3 (230.4kbps), M12 Pre-wired Smartclick Connector Model, 0.3 m, UL certified
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 15,100 |
詳細情報
定格/性能
情報更新:2026/04/03
| Shape | Square type |
|---|---|
| Sensing method | Diffuse-reflective |
| Operating Range | 1 m (White paper 300 x 300 mm) |
| Light source | Infrared LED (870 nm) |
| Power supply voltage | 10 to 30 VDC (including 10% ripple (p-p)) |
| Mode | PNP open collector |
| Load power supply voltage | 30 VDC max. |
| Load current | 100 mA max. |
| Residual voltage | 1 V max.(Load current Less than 10 mA) 2 V max.(Load current 10 to 100 mA) |
| Operation mode | Light-ON/Dark-ON selectable |
|---|---|
| Protective circuit | Mutual interference prevention Output reverse polarity protection Output short-circuit protection Power supply reverse polarity protection |
| Sensitivity setting | Single-turn adjustment |
| Ambient temperature (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Degree of protection | IP67 |
| Type of connection | M12 Pre-wired Smartclick Connector models |
| Cable length | 0.3 m |
| Accessories | Instruction manual |
| Materials | (Case) Polybutylene terephthalate (PBT) (Display) Polycarbonate (Lens) Denatured Polyarylate |
CAD
RoHS/REACH対応状況
情報更新:2026/4/15
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
- "対応済み"や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
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
関連商品
-
Air Blow Unit
E39-E16 -
Mounting Bracket for Sensor
E39-L104 -
Horizontal Protective Cover Bracket
E39-L142 -
Compact Protective Cover Bracket
E39-L144 -
Sensor Adjuster
E39-L150 -
Sensor Adjuster
E39-L151 -
Mounting Bracket for Sensor
E39-L153 -
Photoelectric sensor accessories
E39-L261 -
Photoelectric sensor accessories
E39-L262 -
Photoelectric sensor accessories
E39-L263 -
Horizontal Mounting Bracket
E39-L43 -
Back-mounting Bracket
E39-L44 -
Metal Protective Cover Bracket
E39-L98 -
Round Water-resistant Connector (M12 Smartclick)
XS5F-D421-D80-F -
Round Water-resistant Connector (M12 Smartclick)
XS5F-D421-G80-F -
Round Water-resistant Connector (M12 Smartclick)
XS5F-D422-D80-F -
Round Water-resistant Connector (M12 Smartclick)
XS5F-D422-G80-F