商品概要
画像をクリックすると大きくなります
Fiber Amplifier, External input models, 2 channel, 2 inputs, 2 outputs (PNP), Pre-Wired 2 m
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 14,500 |
詳細情報
定格/性能
情報更新:2026/02/24
| Product classification | External input model |
|---|---|
| Input/Output | 2 input, 2 outputs |
| E32-T11R | (Giga mode) 2000 mm |
| E32-D11R | (Giga mode) 840 mm |
| Light source | Red, 4-element LED |
| Emission wave length | 625 nm |
| Power supply voltage | 12 to 24 VDC |
| Operation mode | Light-ON/Dark-ON selectable |
| Mode | PNP open collector |
| Response time (Operate) | (Super-high-speed mode (SHS)) 100 µs |
| Response time (Reset) | (Super-high-speed mode (SHS)) 100 µs |
| Mutual interference prevention | 2 |
| Ambient temperature (Operating) | -25 to 55 ℃ |
| Type of connection | Pre-wired |
| Cable length | 2 m |
| Materials | (Case) Polycarbonate (PC) |