商品概要

画像をクリックすると大きくなります

PCB Sensors, Limited Reflective, Sensing distance: 20 to 35 mm, NPN, Without Timer function, Pre-wired model, 0.5 m

在庫/販売状況

2025/04/28 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 15,900

詳細情報

Ratings/Performance

情報更新:2024/07/25

ShapeSquare type
Sensing methodLimited Reflective
Sensing distanceWhite paper 80 x 80 mm, installation distance from background: 60 mm min.: 20 to 35 mm
Black paper 80 x 80 mm, installation distance from background: 60 mm min.: 20 to 30 mm
Light sourceRed LED (660 nm)
Power supply voltage12 to 24 VDC±10% ripple (p-p) 10% max.
Current consumption25 mA max.
Control outputNPN open collector
24 VDC max.
100 mA max.
Residual voltage: 1 V max.
Operation modeLight-ON
Protective circuitOutput short-circuit protection, Power supply reverse polarity protection
Response timeOperate or reset: 1 ms max.
Ambient illuminanceIncandescent lamp: 5,000 lx max.
Ambient temperature range (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP40
Connection methodPre-wired models (Cable length 0.5 m)
IndicatorOperation indicator (orange)
AccessoriesInstruction manual, M3 screw
MaterialCase: ABS
Lens: Methacrylate resin

Dimensions

情報更新:2024/07/25

Output circuit diagram

情報更新:2024/07/25

Timing chart

情報更新:2024/07/25

Operating range

情報更新:2024/07/25

Setting distance

情報更新:2024/07/25

Excess gain ratio vs. setting distance
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No