商品概要
画像をクリックすると大きくなります
Smart Fiber Amplifier Unit, Infrared model, 1 output, NPN, Pre-wired models, 2 m
在庫/販売状況
2026/03/12 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 19,300 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
| Type | Infrared models | |
|---|---|---|
| Input/Output | 1 output | |
| Sensing distance (Reference) | E32-T11R | Standard mode: 190 mm High-speed mode: 130 mm Super-high-speed mode: 55 mm Giga mode: 280 mm |
| E32-D11R | Standard mode: 90 mm High-speed mode: 60 mm Super-high-speed mode: 21 mm Giga mode: 120 mm | |
| Light source | Infrared LED (Emission wave length: 870 nm) | |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included | |
| Power consumption | Normal mode: 1080 mW max. (at power supply voltage of 24 V, current consumption: 45 mA max.) Eco ON: 920 mW max. (at power supply voltage of 24 V, current consumption: 38 mA max.) Eco LO: 1020 mW max. (at power supply voltage of 24 V, current consumption: 42 mA max.) | |
| Operation mode | Light-ON/Dark-ON selectable | |
| Control output | NPN open collector 30 V max.DC Load current: 100 mA max. (Groups of 1 to 3 units)/20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (10 mA max.)/2 V max. (10 to 100 mA) OFF current: 0.1 mA max. | |
| Response time | Operate | Standard mode: 1 ms High-speed mode (HS): 250 µs Super-high-speed mode (SHS): 30 µs Giga-power Mode (GIGA): 16 ms |
| Reset | Standard mode: 1 ms High-speed mode (HS): 250 µs Super-high-speed mode (SHS): 30 µs Giga-power Mode (GIGA): 16 ms | |
| Protective circuit | Output short-circuit protection Output reverse polarity protection Power supply reverse polarity protection | |
| Indicator | Digital display: 7-segment displays (Sub digital display: green, Main digital display: white) Display orientation: Switchable between normal and reversed Indicators: OUT indicator (Orange), L/D indicator (Orange), ST indicator (Blue), DPC indicator (Green) | |
| Number of mutual interference prevention | 10 units (can not be used in the Super-high-speed Mode) | |
| Function | Auto power control, Dynamic power control, Timer, ZERO reset, Resetting setting, ECO mode, BANK switch, Sensor OFF setting, Power tuning, Output 1 setting, Hysteresis setting | |
| Sensitivity setting | Smart Tuning (2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning, or percentage tuning (-99% to 99%)) or manual adjustment | |
| Ambient illuminance | Receiver side, Incandescent lamp: 20000 lux max. Sunlight: 30000 lux max. | |
| Ambient temperature range (Operating) | Groups of 1 to 2 units: -25 to 55 ℃ Groups of 3 to 10 units: -25 to 50 ℃ Groups of 11 to 16 units: -25 to 45 ℃ Groups of 17 to 30 units: -25 to 40 ℃ (with no freezing or condensation) | |
| Ambient temperature range (Storage) | -30 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) | |
| Ambient humidity range (Strage) | 35 to 85 % (with no condensation) | |
| Insulation resistance | 20 MΩ or higher (500 VDC megger) | |
| Dielectric strength | 1,000 VAC 50/60 Hz 1 min | |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y, and Z directions | |
| Connection method | Pre-wired models (Cable length: 2 m) | |
| Mass | Main Unit: Approx. 75 g Package: Approx. 115 g | |
| Mounting method | DIN Track、Mounting Bracket | |
| Material | Case: Polycarbonate (PC) Cover: Polycarbonate (PC) Cable: PVC | |
| Accessories | Instruction manual | |
Dimensions
情報更新:2024/08/08

Output circuit diagram
情報更新:2024/08/08

RoHS/REACH対応状況
情報更新:2026/3/04
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
E3NX-FAH11 2Mについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。