商品概要
画像をクリックすると大きくなります
Smart Fiber Amplifier Unit, 1 output, PNP, Wire-saving connector models
在庫/販売状況
2026/03/11 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 16,800 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
| Type | Standard Type | |
|---|---|---|
| Input/Output | 1 output | |
| Sensing distance (Reference) | E32-T11R | Standard mode: 1500 mm High-speed mode: 1050 mm Super-high-speed mode: 280 mm Giga mode: 3000 mm |
| E32-D11R | Standard mode: 520 mm High-speed mode: 360 mm Super-high-speed mode: 100 mm Giga mode: 1260 mm | |
| Light source | Red, 4-element LED (Emission wave length: 625 nm) | |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included | |
| Power consumption | Normal mode: 840 mW max. (at power supply voltage of 24 V, current consumption: 35 mA max.) Eco ON: 650 mW max. (at power supply voltage of 24 V, current consumption: 27 mA max.) Eco LO: 750 mW max. (at power supply voltage of 24 V, current consumption: 31 mA max.) | |
| Operation mode | Light-ON/Dark-ON selectable | |
| Control output | PNP open collector 30 V max.DC Load current: 100 mA max. (Groups of 1 to 3 units)/20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (10 mA max.)/2 V max. (10 to 100 mA) OFF current: 0.1 mA max. | |
| Response time | Operate | Standard mode: 1 ms High-speed mode (HS): 250 µs Super-high-speed mode (SHS): 30 µs Giga-power Mode (GIGA): 16 ms |
| Reset | Standard mode: 1 ms High-speed mode (HS): 250 µs Super-high-speed mode (SHS): 30 µs Giga-power Mode (GIGA): 16 ms | |
| Protective circuit | Output short-circuit protection Output reverse polarity protection Power supply reverse polarity protection | |
| Indicator | Digital display: 7-segment displays (Sub digital display: green, Main digital display: white) Display orientation: Switchable between normal and reversed Indicators: OUT indicator (Orange), L/D indicator (Orange), ST indicator (Blue), DPC indicator (Green) | |
| Number of mutual interference prevention | 10 units (can not be used in the Super-high-speed Mode) | |
| Function | Auto power control, Dynamic power control, Timer, ZERO reset, Resetting setting, ECO mode, BANK switch, Sensor OFF setting, Power tuning, Output 1 setting, Hysteresis setting | |
| Sensitivity setting | Smart Tuning (2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning, or percentage tuning (-99% to 99%)) or manual adjustment | |
| Ambient illuminance | Receiver side, Incandescent lamp: 20000 lux max. Sunlight: 30000 lux max. | |
| Ambient temperature range (Operating) | Groups of 1 to 2 units: -25 to 55 ℃ Groups of 3 to 10 units: -25 to 50 ℃ Groups of 11 to 16 units: -25 to 45 ℃ Groups of 17 to 30 units: -25 to 40 ℃ (with no freezing or condensation) | |
| Ambient temperature range (Storage) | -30 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) | |
| Ambient humidity range (Strage) | 35 to 85 % (with no condensation) | |
| Insulation resistance | 20 MΩ or higher (500 VDC megger) | |
| Dielectric strength | 1,000 VAC 50/60 Hz 1 min | |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y, and Z directions | |
| Connection method | Wire-saving connector models | |
| Mass | Main Unit: Approx. 20 g Package: Approx. 60 g | |
| Mounting method | DIN Track、Mounting Bracket | |
| Material | Case: Polycarbonate (PC) Cover: Polycarbonate (PC) | |
| Applicable connector | E3X-CN11 E3X-CN12 | |
| Accessories | Instruction manual | |
Dimensions
情報更新:2024/08/08

Output circuit diagram
情報更新:2024/08/08

RoHS/REACH対応状況
情報更新:2026/3/04