商品概要
画像をクリックすると大きくなります
Smart Fiber Amplifier Unit, Sensor communications unit model, 1 output, NPN, Connector pre-wired, 2 m
在庫/販売状況
2026/03/12 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 18,200 |
詳細情報
Ratings/Performance
情報更新:2024/08/08
| Type | Sensor communications unit model | |
|---|---|---|
| Input/Output | 1 output | |
| Light source | Red, 4-element LED (Emission wave length: 625 nm) | |
| Power supply voltage | Supplied from the connector through the Sensor Communications Unit | |
| Power consumption | Normal mode: 920 mW max. (at power supply voltage of 24 V, current consumption: 38 mA max.) Eco ON: 680 mW max. (at power supply voltage of 24 V, current consumption: 26 mA max.) Eco LO: 800 mW max. (at power supply voltage of 24 V, current consumption: 33 mA max.) | |
| Operation mode | Light-ON/Dark-ON selectable | |
| Control output | NPN open collector 30 V max.DC Load current: 100 mA max. (Groups of 1 to 3 units)/20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (10 mA max.)/2 V max. (10 to 100 mA) OFF current: 0.1 mA max. | |
| Response time | Operate | Standard mode: 1 ms High-speed mode (HS): 250 µs Super-high-speed mode (SHS): 32 µs Giga-power Mode (GIGA): 16 ms |
| Reset | Standard mode: 1 ms High-speed mode (HS): 250 µs Super-high-speed mode (SHS): 32 µs Giga-power Mode (GIGA): 16 ms | |
| Protective circuit | Output short-circuit protection Output reverse polarity protection Power supply reverse polarity protection | |
| Indicator | Digital display: 7-segment displays (Sub digital display: green, Main digital display: white) Display orientation: Switchable between normal and reversed Indicators: OUT indicator (Orange), L/D indicator (Orange), ST indicator (Blue), DPC indicator (Green) | |
| Number of mutual interference prevention | 10 units (can not be used in the Super-high-speed Mode) | |
| Function | Auto power control, Dynamic power control, Timer, ZERO reset, Resetting setting, ECO mode, BANK switch, Sensor OFF setting, Power tuning, Output 1 setting, Hysteresis setting | |
| Sensitivity setting | Smart Tuning (2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning, or percentage tuning (-99% to 99%)) or manual adjustment | |
| Ambient illuminance | Receiver side, Incandescent lamp: 20000 lux max. Sunlight: 30000 lux max. | |
| Ambient temperature range (Operating) | Groups of 1 to 2 units: 0 to 55 ℃ Groups of 3 to 10 units: 0 to 50 ℃ Groups of 11 to 16 units: 0 to 45 ℃ (with no freezing or condensation) | |
| Ambient temperature range (Storage) | -30 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) | |
| Ambient humidity range (Strage) | 35 to 85 % (with no condensation) | |
| Insulation resistance | 20 MΩ or higher (500 VDC megger) | |
| Dielectric strength | 1,000 VAC 50/60 Hz 1 min | |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | |
| Shock resistance | Destruction: 150 m/s2 3 times each in X, Y, and Z directions | |
| Connection method | Connector pre-wired for sensor communications unit (Cable length: 2 m) | |
| Mass | Main Unit: Approx. 45 g Package: Approx. 95 g | |
| Mounting method | DIN Track、Mounting Bracket | |
| Material | Case: Polycarbonate (PC) Cover: Polycarbonate (PC) Cable: PVC | |
| Accessories | Instruction manual | |
Dimensions
情報更新:2024/08/08

RoHS/REACH対応状況
情報更新:2026/3/04
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
E3NX-FA10 2Mについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。